ADIsim Design/Simulation Tools (1)
-
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
Design Calculators (1)
-
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
SPICE Models (1)
- AD8091 SPICE Macro-Model
Utilities and Conversions (2)
-
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. -
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.