| Title | Content Type | File Type |
|---|---|---|
|
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. |
Utilities and Conversions | HTML |
|
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data. |
Utilities and Conversions | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
| AD8029 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.