Add to Signal Chain Designer

AD8017:  Low Cost, High Output Current, High Output Voltage Line Driver

Product Details

The AD8017 is a low cost, high output current dual op amp optimized to run on a +12 V power supply. Available in a thermally enhanced 8 lead SOIC package, the AD8017 is optimized for driving the CPE end of the xDSL line, particularly for PC based modem designs. Novel circuit design enables each amplifier in the dual AD8017 to deliver 10 V pk-to-pk output voltage and more than 200 mA typical output current.

Breakthrough two stage current gain design on a high speed bipolar process technology means that the AD8017 can deliver low distortion output voltages to within 1 V of the power supply rail. The AD8017 consumes only 7 mA/Amp, setting the standard in high efficiency.

An evaluation board is available for this product and may be ordered using the following product number: AD8017AR-EVAL.

Lead free package option available (AD8017ARZ, AD8017ARZ-REEL).

FEATURES and BENEFITS

  • High Output Drive Capability
    20 V p-p Differential Output Voltage, RL = 50 Ω
    10 V p-p Single-Ended Output Voltage While Delivering 200 mA to a 25 Ω Load
  • Low Distortion
    -78 dBc @ 500 kHz SFDR, RL =
    100 Ω, VO = 2 V p-p
    -58 dBc Highest Harmonic @ 1 MHz, IO =
    270 mA (RL = 10 Ω)
  • High Speed
    160 MHz, -3 dB Bandwidth (G = +2)
      1600 V/µs Slew Rate
  • Low Power Operation
    5 V to 12 V Voltage Supply @ 7 mA/Amplifier

Pin Configuration Diagram for AD8017

AD8017 Diagram
Pin Configuration Diagram for AD8017

Documentation

Title Content Type File Type
AD8017: Dual High Output Current, High Speed Amplifier Data Sheet  (Rev C, 02/2002) (pdf, 227 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
MT-093: Thermal Design Basics  (pdf, 249 kB) Tutorials PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) User Guides PDF
Current Feedback Amplifiers Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8017 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8017 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8017AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.76 $2.59 N  Material Info PCN Purchase
AD8017AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.59 N  Material Info PCN Purchase
AD8017AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.59 N  Material Info PCN Purchase
AD8017ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.39 $2.25 Y  Material Info PCN Purchase Sample
AD8017ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.25 Y  Material Info PCN Purchase
AD8017ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.25 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8017 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8017AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8017ARZ Status: Production 8-Lead SOIC $2.63 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close