Add to Signal Chain Designer

AD8033:  Very Low-Cost High-Speed FastFET™ Op Amps

Product Details

The AD8033 FastFET amplifier is a voltage feedback amplifier with FET inputs, offering ease of use and excellent performance. The AD8033 FastFET op amp in ADI's proprietary XFCB process offers significant performance improvements over other low cost FET amps, such as low noise (11 nV/√Hz and 0.6 fA/√Hz) and high speed (80 MHz bandwidth and 80 V/µs slew rate).

With a wide supply voltage range from 5 V to 24 V and fully operational on a single supply, the AD8033 amplifier will work in more applications than similarly priced FET input amps. In addition, the AD8033 has rail-to-rail outputs for added versatility.

AD8033 (Single amp) SOIC-8 and SC70

AD8034 (Dual amp) SOIC-8 and SOT23-8

FEATURES and BENEFITS

  • FET Input Amplifier
    1 pA Typical Input Bias Current
  • Very Low Cost
  • High Speed
    80 MHz, -3 dB Bandwidth (G = +1)
    80 V/µs Slew Rate (G = +2)
  • Low Noise
    11 nV/vHz (f = 100 kHz)
    0.6 fA/vHz (f = 100 kHz)
  • Wide Supply Voltage Range
    5 V to 24 V
  • Low Offset Voltage, 1 mV Typical
  • Single-Supply and Rail-to-Rail
    Output
  • High Common-Mode Rejection
    Ratio -100 dB
  • Low Power
    3.3 mA/Amplifier Typical Supply Current
  • No Phase Reversal
  • Small Packaging
    SOIC-8, SC70

Pin Configuration Diagram for AD8033

Next Generation Devices

Analog Devices introduces the next generation of High Speed Operational Amplifiers (op amps). This new amplifier offers higher performance and lower noise than previous amplifiers. Also new in this category is Analog Devices unique dedicated feedback pin packaging, which lowers distortion, lowers parasitics and simplifies board layout.

  • ADA4817-1: Low Noise, 1 GHz FastFET Op Amps
  • ADA4817-2: Dual Low Noise, 1 GHz FastFET Op Amps

Documentation

Title Content Type File Type
AD8033/AD8034: Low Cost, 80 MHz FastFET Op Amp Data Sheet  (Rev C, 04/2008) (pdf, 374 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-357: Operational Integrators  (pdf, 272 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-112: Universal Evaluation Board for Single, High Speed Op Amps Offered in SC-70 Packages  (pdf, 270 kB) User Guides PDF
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8033 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8033 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8033AKSZ-R2 Status: Production 5 ld SC70 5 Ind Reel, 250 $1.70 - Y  Material Info Notify Me Purchase
AD8033AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - - Y  Material Info Notify Me Purchase
AD8033AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $1.03 Y  Material Info Notify Me Purchase Sample
AD8033AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.47 $1.19 N  Material Info Notify Me Purchase
AD8033ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.27 $1.08 Y  Material Info Notify Me Purchase
AD8033ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.08 Y  Material Info Notify Me Purchase
AD8033ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.27 $1.08 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8033 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8033AKS-EBZ Status: Production 5-Lead SC70 Bare Evaluation Board $18.25 Yes -
AD8033AKSZ-REEL7 Status: Production 5-Lead SC70 - Yes -
AD8033AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8033ARZ Status: Production 8-Lead SOIC $1.98 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close