Add to Signal Chain Designer

AD810:  Low Power Video Op Amp with Disable

Product Details


The AD810 is a composite and HDTV compatible, current feedback, video operational amplifier, ideal for use in systems such as multimedia, digital tape recorders and video cameras. The 0.1 dB flatness specification at bandwidth of 30 MHz (G=+2) and the differential gain and phase of 0.02% and 0.04° (NTSC) make the AD810 ideal for any broadcast quality video system. All these specifications are under load conditions of 150 (ohm) (one 75 (ohm) back terminated cable).

The AD810 is ideal for power sensitive applications such as video cameras, offering a low power supply current of 8.0 mA max. The disable feature reduces the power supply current to only 2.1 mA, while the amplifier is not in use, to conserve power. Furthermore the AD810 is specified over a power supply range of ±5 V to ±15 V.

The AD810 works well as an ADC or DAC buffer in video systems due to its unity gain bandwidth of 80 MHz. Because the AD810 is a transimedance amplifier, this bancwidth can be maintained over a wide range of gains while featuring a low noise of 2.9 nV/(root)Hz for wide dynamic range applications.

FEATURES and BENEFITS

  • High Speed
    80 MHz Bandwidth (3 dB, G = +1)
    75 MHz Bandwidth (3 dB, G = +2)
    1000 V/µs Slew Rate
    50 ns Settling Time to 0.1% (Vo = 10 V Step)
  • Ideal for Video Applications
    30 MHz Bandwidth (0.1 dB, G = +2)
    0.02% Differential Gain
    0.04° Differential Phase
  • Low Noise
    2.9 nV/√Hz Input Voltage Noise
    13 pA/√Hz Inverting Input Current Noise
  • Low Power
    8.0 mA Supply Current max
    2.1 mA Supply Current (Power-Down Mode)
  • High Performance Disable Function
    Turn-Off Time 100 ns
    Break Before Make Guaranteed
    Input to Output Isolation of 64 dB (OFF State)
  • Flexible Operation
    Specified for ±5 V and ±15 V Operation
    ±2.9 V Output Swing Into a 150 Ω Load
    (Vs = ±5 V)

Pin Configuration Diagram for AD810

AD810 Diagram
Pin Configuration Diagram for AD810

Documentation

Title Content Type File Type
AD810: Low Power Video Op Amp with Disable Data Sheet  (Rev A, 10/1992) (pdf, 514 kB) Data Sheets PDF
AD810: Military Data Sheet  (Rev A, 10/1991) (pdf) Data Sheets PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
What's the difference between, power-down, shutdown, standby, sleep mode or disable? FAQs/RAQs HTML
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD810 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD810 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9313201MPA Status: Production 8 ld CerDIP 8 Mil Tube, 48 $18.07 $16.34 N  Material Info PCN Purchase
AD810ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 100 - $6.63 Y  Material Info Notify Me Contact ADI
AD810AN Status: Production 8 ld PDIP 8 Ind Tube, 50 $3.87 $3.29 N  Material Info PCN Purchase
AD810ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.58 $2.19 Y  Material Info PCN Purchase
AD810AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.98 $2.53 N  Material Info Notify Me Purchase
AD810AR-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $2.53 N  Material Info PDN Purchase
AD810AR-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 750 - $2.53 N  Material Info PDN Purchase
AD810ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.58 $2.19 Y  Material Info Notify Me Purchase Sample
AD810ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.19 Y  Material Info Notify Me Purchase
AD810ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 - $2.19 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD810 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD810AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD810ARZ Status: Production 8-Lead SOIC $3.61 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close