Add to Signal Chain Designer

AD8014:  400 MHz, Low Power, High Performance Amplifier

Product Details


The AD8014 is a revolutionary current feedback operational amplifier that attains new levels of combined bandwidth, power, output drive and distortion. Analog Devices, Inc. uses proprietary circuit architecture to enable the highest performance amplifier at the lowest power. Not only is it technically superior, but it is low priced, for use in consumer electronics. This general purpose amplifier is ideal for a wide variety of applications including battery operated equipment.

The AD8014 is a very high speed amplifier with 400 MHz, -3dB bandwidth, 4000 V/µs slew rate, and 24 ns settling time. The AD8014 is a very stable and easy to use amplifier with fast overload recovery. The AD8014 has extremely low voltage and current noise, as well as low distortion, making it ideal for use in wide-band signal processing applications.

For a current feedback amplifier, the AD8014 has extremely low offset voltage and input bias specifications as well as low drift. The input bias current into either input is less than 15 µA at +25°C with a typical drift of less than 50 nA/°C over the industrial temperature range. The offset voltage is 5 mV max with a typical drift less than 10 µV/°C.

For a low power amplifier, the AD8014 has very good drive capability, with the ability to drive 2 V p-p video signals on 75 Ω or 50 Ω series terminated lines and still maintain more than 135 MHz, 3 dB bandwidth.

FEATURES and BENEFITS

  • Low cost
  • Low power: 1.15 mA max for 5 V supply
  • High speed
    400 MHz, –3 dB bandwidth (G = +1)
    4000 V/µs slew rate
  • 60 ns overload recovery
  • Drive video signals on 50 Ω lines
  • Operates on +4.5 V to +12 V supplies
  • Fast settling time of 24 ns
  • Very low noise
    3.5 nV/√Hz and 5 pA/√Hz
    5 nV/√Hz total input referred noise @ G = +3
    w/500 Ω feedback resistor
  • Low distortion –70 dB THD @ 5 MHz
  • Low, temperature-stable dc offset
  • Available in SOIC-8 and SOT-23-5

Pin Configuration Diagram for AD8014

AD8014 Diagram
Pin Configuration Diagram for AD8014

Documentation

Title Content Type File Type
AD8014: 400 MHz Low Power High Performance Amplifier Data Sheet  (Rev C, 04/2010) (pdf, 149 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
CN-0304: Low Power DDS Waveform Generator  (pdf, 306 kB) Circuit Note PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages  (pdf, 273 kB) User Guides PDF
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
Current Feedback Amplifiers Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8014 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8014 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8014AR Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $1.60 $1.40 N  Material Info PDN Purchase
AD8014ART-R2 Status: Last Time Buy 5 ld SOT-23 5 Ind Reel, 250 $2.40 $2.40 N  Material Info PDN Purchase
AD8014ART-REEL7 Status: Last Time Buy 5 ld SOT-23 5 Ind Reel, 3000 - $1.40 N  Material Info PCN/PDN Purchase
AD8014ARTRL7-SP224 Status: Last Time Buy SOT-23-3 5 Ind Reel, 3000 - - N  Material Info Notify Me Purchase
AD8014ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $2.08 $2.08 Y  Material Info Notify Me Purchase
AD8014ARTZ-REEL Status: Last Time Buy 5 ld SOT-23 5 Ind Reel, 10000 - - Y  Material Info PCN/PDN Purchase
AD8014ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $1.20 Y  Material Info PCN Purchase Sample
AD8014ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.38 $1.20 Y  Material Info Notify Me Purchase Sample
AD8014ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.20 Y  Material Info Notify Me Purchase
AD8014ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 $1.38 $1.20 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8014 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8014ART-EBZ Status: Production 5-Lead SOT-23 Bare Evaluation Board $18.25 Yes -
AD8014ARTZ-REEL7 Status: Production 5-Lead SOT-23 - Yes -
AD8014AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8014ARZ Status: Production 8-Lead SOIC $1.81 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close