ADA4891-1

PRODUCTION

Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Single)

Viewing:

Overview

  • High speed and fast settling
    −3 dB bandwidth: 220 MHz (G = +1)
    Slew rate: 170 V/μs
    Settling time to 0.1%: 28 ns
  • Video specifications (G = +2, RL = 150 Ω)
    0.1 dB gain flatness: 25 MHz
    Differential gain error: 0.05%
    Differential phase error: 0.25°
  • Single-supply operation
    Wide supply range: 2.7 V to 5.5 V
    Output swings to within 50 mV of supply rails
  • Low distortion: 79 dBc SFDR at 1 MHz
  • Linear output current: 125 mA at −40 dBc
  • Low power:
    4.4 mA per amplifier
ADA4891-1
Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Single)
ADA4891-1-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4891
  • ADA4891-1
  • ADA4891-2
  • ADA4891-3
  • ADA4891-4

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

No discussions on ADA4891-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed