SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite
The SHARC® EZ-Extender™ daughter board allows developers to connect a number of Analog Devices analog-to-digital (ADC) High Speed Converter (HSC) evaluation boards to the ADSP-21262 EZ-KIT Lite™. ...More
SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite
Product Description
The SHARC® EZ-Extender™ daughter board allows developers to connect a number of Analog Devices analog-to-digital (ADC) High Speed Converter (HSC) evaluation boards to the ADSP-21262 EZ-KIT Lite™. SHARC EZ-Extender also provides developers a breadboard area and the ability to access all of the pins on the ADSP-21262 EZ-KIT Lite's expansion interface.
Applications and information about the use and connection of the various interfaces on the SHARC EZ-Extender are available from Analog Devices.
Part Number
ADDS-21262-1-EZEXT
Available
Now
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Expansion interface for connecting to the ADSP-21262 EZ-KIT Lite
- Analog Devices High Speed Converter (HSC) interface for connecting analog-to-digital (ADC) HSC evaluation boards such as the AD9244-40PCB and the AD9244-65PCB
- 40-pin, 0.1" spacing, right angle, female socket connector
- SMT footprint area; 1206 and 805 footprints
- RJ45 connector for providing SPI signals for configuring converter registers
- SMA connector for connecting to an external clock source
- Unpopulated socket for inserting of an optional oscillator
- SOIC24 and SOIC20 footprints
- Dimensions: 5" x 5"
SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21262-1-EZEXT | Prodn | EVALUATION BOARDS | - | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close