ADSP-BF524
PRODUCTIONLow Power Blackfin Processor with Advanced Peripherals and Low Standby Power
- Part Models
- 4
- 1ku List Price
- Starting From $15.57
Overview
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 400 MHz (800 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- NAND Flash Controller with 8-Bit interface for commands, addresses and data.
- Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI.
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- Low Standby Power; ~1mA Deep Sleep, ~50uA Hibernate
- 289-ball, 12×12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- 208-ball, 17×17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C)
The ADSP-BF524 offers up to 400 MHz performance and up to 800 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.
The ADSP-BF524 provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF524 family—not to mention the availability of up to 48 GPIO pins.
For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF524 enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF524 makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF524 provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF524 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Documentation
Data Sheet 1
User Guide 4
Application Note 47
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Informational 1
Legacy Evaluation Kit Manual 1
Product Selection Guide 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF524BBCZ-3A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
| ADSP-BF524BBCZ-4A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
| ADSP-BF524KBCZ-3 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) | ||
| ADSP-BF524KBCZ-4 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-BF524BBCZ-3A | PRODUCTION | |
| ADSP-BF524BBCZ-4A | PRODUCTION | |
| ADSP-BF524KBCZ-3 | PRODUCTION | |
| ADSP-BF524KBCZ-4 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Blackfin Processors Software and Tools
Open Tool
BSDL Model File 2
IBIS Model 3
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (10/2009)
- ADSP-BF523/BF525/BF527 Rev 0.2 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (02/2009)
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 17x17 208-Ball CSP BGA Package (10/2009)
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF524 yet. Have something to say?
Start a Discussion on EngineerZone®