ADSP-21990: High-Performance Mixed-Signal DSP, 160 MHz, 4K Words Program Memory RAM
The ADSP-21990 is the first high-performance mixed signal DSP product from ADI. The ADSP-21990 integrates a 160 MHz, 16-bit, ADSP-219x DSP core and an 8-channel, 14-bit, 20 MSPS ADC (with dual ...More
ADSP-21990: High-Performance Mixed-Signal DSP, 160 MHz, 4K Words Program Memory RAM
Product Description
The ADSP-21990 is the first high-performance mixed signal DSP product from ADI. The ADSP-21990 integrates a 160 MHz, 16-bit, ADSP-219x DSP core and an 8-channel, 14-bit, 20 MSPS ADC (with dual sample-and-hold amplifiers for simultaneous sampling). Additional mixed-signal integration includes a precision on-chip voltage reference, and a power-on-reset (POR) circuit. Various control peripherals are provided for single-chip solutions for embedded control and signal processing applications.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 160 MHz, ADSP-219x DSP Core
- 8-Channel, 14-Bit, 20 MSPS ADC with On-Chip Voltage Reference
- 4K Words Program Memory RAM
- 4K Words Data Memory RAM
- External Memory Interface (to 1 MWord)
- Three-Phase PWM Generation Unit with additional Dual Auxiliary PWM Outputs
- Incremental Encoder Interface Unit
- Three 32-Bit, General Purpose Timers
- 16-Bit General Purpose Flag I/O Port
- Synchronous Serial (SPORT) & SPI Communications Port
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21990
High-Performance Mixed-Signal DSP, 160 MHz, 4K Words Program Memory RAM
Functional Block Diagram for ADSP-21990