Add to Signal Chain Designer

AD9914:  3.5 GSPS Direct Digital Synthesizer with 12-bit DAC

Product Details

Product Status:Recommended for New Designs

The AD9914 is a direct digital synthesizer (DDS) featuring a 12-bit DAC targeted at operating up to 3.5 GSPS. The AD9914 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a digitally programmable, complete high frequency synthesizer capable of generating a frequency-agile analog output sinusoidal waveform at up to 1.4 GHz. The AD9914 is designed to provide fast frequency hopping and fine tuning resolution (32 bit in standard mode, 64 bit capable using programmable modulus mode). The AD9914 also offers fast phase and amplitude hopping capability. The frequency tuning and control words are loaded into the AD9914 via a serial or parallel I/O port. The AD9914 also supports a user defined linear sweep mode of operation for generating highly linear swept waveforms of frequency, phase or amplitude. A high speed parallel data input port is included enabling high data rates for polar modulation schemes and fast reprogramming of the phase, frequency and amplitude tuning words.

The AD9914 is specified to operate over the extended industrial temperature range (see Absolute Max Ratings table found in the data sheet).

Applications

  • Agile LO frequency synthesis
  • Programmable clock generator
  • FM chirp source for radar and scanning systems
  • Test and measurement equipment
  • Acousto-optic device drivers
  • Polar modulator
  • Fast frequency hopping

FEATURES and BENEFITS

  • 3.5 GSPS internal clock speed
  • Integrated 12-bit DAC
  • Frequency tuning resolution to 190 pHz
  • 16-bit phase tuning resolution
  • 12-bit amplitude scaling
  • Programmable modulus
  • Automatic linear and nonlinear frequency sweeping capability
  • 32-bit parallel data path interface
  • 8 frequency/phase offset profiles
  • Phase noise: −128 dBc/Hz (1 kHz offset at 1396 MHz)
  • Wideband SFDR >50 dBc
  • Serial or parallel I/O control
  • 1.8 V / 3.3 V power supplies
  • See data sheet for additional features

Functional Block Diagram for AD9914

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9914 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9914 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9914 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9914/PCBZ Status: Contact ADI Evaluation Board $600.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close