AD9914
RECOMMENDED FOR NEW DESIGNS3.5 GSPS Direct Digital Synthesizer with 12-bit DAC
- Part Models
- 3
- 1ku List Price
- Starting From $174.09
Overview
- 3.5 GSPS internal clock speed
- Integrated 12-bit DAC
- Frequency tuning resolution to 190 pHz
- 16-bit phase tuning resolution
- 12-bit amplitude scaling
- Programmable modulus
- Automatic linear and nonlinear frequency sweeping capability
- 32-bit parallel datapath interface
- 8 frequency/phase offset profiles
- Phase noise: −128 dBc/Hz (1 kHz offset at 1396 MHz)
- Wideband SFDR <-50 dBc
- Serial or parallel input/output control
- 1.8 V/3.3 V power supplies
- Software and hardware controlled power-down
- 88-lead LFCSP package
- PLL REF CLK multiplier
- Phase modulation capability
- Amplitude modulation capability
The AD9914 is a direct digital synthesizer (DDS) featuring a 12‑bit DAC. The AD9914 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a digitally programmable, complete high frequency synthesizer capable of generating a frequency-agile analog output sinusoidal waveform at up to 1.4 GHz. The AD9914 enables fast frequency hopping and fine tuning resolution (64‑bit capable using programmable modulus mode). The AD9914 also offers fast phase and amplitude hopping capability. The frequency tuning and control words are loaded into the AD9914 via a serial or parallel input/output port.
The AD9914 also supports a user defined linear sweep mode of operation for generating linear swept waveforms of frequency, phase, or amplitude. A high speed, 32-bit parallel data input port is included, enabling high data rates for polar modulation schemes and fast reprogramming of the phase, frequency, and amplitude tuning words.
The AD9914 is specified to operate over the extended industrial temperature range (see the Absolute Maximum Ratings section in the data sheet).
APPLICATIONS
- Agile LO frequency synthesis
- Programmable clock generator
- FM chirp source for radar and scanning systems
- Test and measurement equipment
- Acousto-optic device drivers
- Polar modulator
- Fast frequency hopping
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD80587LFCSP | 88-lead LFCSP (12 mm x 12 mm x 0.85 mm) | ||
| AD9914BCPZ | 88-Lead LFCSP (12mm x 12mm w/ EP) | ||
| AD9914BCPZ-REEL7 | 88-Lead LFCSP (12mm x 12mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2023 - 23_0018 Conversion of 12x12 LFCSP Package Outline from Punch to Sawn and Transfer of Assembly Site to UTAC Thailand |
||
| AD9914BCPZ | PRODUCTION | |
| AD9914BCPZ-REEL7 | PRODUCTION | |
|
Dec 1, 2021 - 21_0243 AD9914 Data Sheet Revision |
||
| AD9914BCPZ | PRODUCTION | |
| AD9914BCPZ-REEL7 | PRODUCTION | |
|
Sep 14, 2021 - 20_0257 CANCELLED: Assembly Site Transfer of Select LFCSP Products to UTAC Thailand |
||
| AD9914BCPZ | PRODUCTION | |
| AD9914BCPZ-REEL7 | PRODUCTION | |
|
Jan 13, 2014 - 13_0260 AD9914 and AD9915 Datasheet specification change |
||
| AD9914BCPZ | PRODUCTION | |
| AD9914BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADIsimDDS (Direct Digital Synthesis)
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
Open Tool