AD5222:  Dual, Increment/Decrement Digital Potentiometer

The AD5222 contains two, 128-position, digitally-controlled variable resistors (VR). This part performs the same electronic adjustment function as a potentiometer, trimmer, or variable resistor. . ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5222:  Dual, Increment/Decrement Digital Potentiometer

Product Description

The AD5222 contains two, 128-position, digitally-controlled variable resistors (VR). This part performs the same electronic adjustment function as a potentiometer, trimmer, or variable resistor. . The fixed A-to-B terminal resistance of 10 K, 50 K, 100 K, or 1 M Ohm has a 1% channel-to-channel matching tolerance with a nominal temperature coefficient of -300 ppm/°C. These products were optimized for portable instrument and test equipment "push button" applications.

The chip select CS, count CLK and U/D direction control inputs set the variable resistor position. A MODE control determines whether both VRs are incremented together or independently. With MODE at logic zero, both wipers are incremented UP or DOWN without changing the relative settings between the wipers. The relative ratio between the wipers is preserved if either wiper reaches the end of the resistor array. In the independent MODE (logic one) only the VR determined by the DACSEL pin is changed. This simple "push button" controlled interface eliminates the need for Micro Controllers in front panel interface designs.

The AD5222 is available in the surface mount (SO-14) package. For ultra compact solutions selected models are available in the thin TSSOP-14 package. All parts are guaranteed to operate over the extended industrial temperature range of -40°C to +85°C. For 3-wire, SPI compatible interface applications, see the AD5203/AD5206/AD7376/AD8400/AD8402/AD8403 products.

Features

  • 128 Position
  • Potentiometer Replacement
  • 10K, 50K, 100K, 1M Ohm
  • Very Low Power - 40 µA Max
  • Increment/Decrement Count Control
  • +3 to +5V Single-Supply;
    Or ±2.7V Dual-Supply Operation
  • Internal Power ON Mid-Scale Preset

Diagrams

AD5222 Diagram
Functional Block Diagram for AD5222

Specifications

# Channels 2
# Positions 128
Memory Type Volatile
Interface Up/Down
Resistor Values (kOhms) 10, 50, 100, 1M
Bipolar Voltage Range (V) ±3V
Voltage Range (V) +5.5V
Supply Current (max) 15µA
Temp. Range -40 °C to.. 85Deg
Absolute Tempco (ppm/°C) 35ppm/C
Package SOIC,TSSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
AD5260 1 256 Volatile