Add to Signal Chain Designer

DAC08:  8-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface)

Product Details

The DAC-08 series of 8-bit monolithic digital-to-analog converters provide very high-speed performance coupled with low cost and outstanding applications flexibility.

Advanced circuit design achieves 85 ns settling times with very low "glitch" energy and at low power consumption. Monotonic multiplying performance is attained over a wide 20 to 1 reference current range. Matching to within 1 LSB between reference and full-scale currents eliminates the need for full-scale trimming in most applications. Direct interface to all popular logic families with full noise immunity is provided by the high swing, adjustable threshold logic input.

High voltage compliance complementary current outputs are provided, increasing versatility and enabling differential operation to effectively double the peak-to-peak output swing. In many applications, the outputs can be directly converted to voltage without the need for an external op amp.

All DAC08 series models guarantee full 8-bit monotonicity, and nonlinearities as tight as ±0.1% over the entire operating temperature range are available. Device performance is essentially unchanged over the ±4.5 V to ±18 V power supply range, with 33 mW power consumption attainable at ±5 V supplies.

The compact size and low power consumption make the DAC08 attractive for portable and military/aerospace applications; devices processed to MIL-STD-883, Level B are available.

DAC08 applications include 8-bit, 1 µs A/D converters, servo motor and pen drivers, waveform generators, audio encoders and attenuators, analog meter drivers, programmable power supplies, CRT display drivers, high-speed modems and other applications where low cost, high speed and complete input/output versatility are required.

FEATURES and BENEFITS

  • Fast Settling Output Current: 85 ns
  • Full-Scale Current Prematched to ±1 LSB
  • Direct Interface to TTL, CMOS, ECL, HTL, PMOS
  • Nonlinearity to 0.1% Maximum over Temperature Range
  • Complementary Current Outputs
  • Low FS Current Drift: ±10 ppm/°C
  • Wide Range Multiplying Capability:
    1 MHz Bandwidth
  • Wide Power Supply Range: ±4.5 V
    to ±18 V
  • Low Power Consumption: 33 mW
    @ ±5 V
  • Low Cost
  • Available in Die Form

Functional Block Diagram for DAC08

Similar Products

  • AD5428 Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5429 Dual 8-Bit, High Bandwidth, Multiplying DAC with Serial Interface
  • AD5439 Dual 10-Bit, High Bandwidth, Multiplying DAC with Serial Interface
  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5447 Dual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface

Documentation

Title Content Type File Type
DAC08: Military Data Sheet  (Rev D, 12/2000) (pdf) Data Sheets PDF
DAC08: 8-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface) Data Sheet  (Rev C, 11/2004) (pdf, 577 kB) Data Sheets PDF
AN-21: 4-20 mA Digital-to-Process Current Transmitter  (pdf, 161 kB)
Describes a 3 I.C. Digital to 4-20 mA Current Output Circuit (DAC08, REF01 and OP221)
Application Notes PDF
AN-17: DAC08 Applications Collection  (pdf, 769 kB) Application Notes PDF
AN-6: AB-6: Single Supply Operation of the DAC08  (pdf, 35 kB) Application Notes PDF
AN-23: D/A Converter Generates Hyperbolic Functions  (pdf, 186 kB) Application Notes PDF
AN-19: Differential and Multiplying D/A Converter Applications  (pdf, 418 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC08 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-89932012A Status: Production LCC:CER LEADLESS CHIP CARR 20 Tube, 54 $33.98 $30.71 N  Material Info PCN Purchase
DAC08AQ Status: Production 16 ld CerDIP 16 Ind Tube, 25 $6.49 $5.85 N  Material Info PCN Purchase
DAC08AQ/883C Status: Production 16 ld CerDIP 16 Ind Tube, 25 $9.55 $8.59 N  Material Info PCN Purchase
DAC08CP Status: Production 16 ld PDIP 16 Tube, 25 $1.52 $1.29 N  Material Info PCN Purchase
DAC08CPZ Status: Production 16 ld PDIP 16 Tube, 25 $1.25 $1.06 Y  Material Info PCN Purchase
DAC08CS Status: Production 16 ld SOIC 16 Tube, 48 $1.52 $1.29 N  Material Info PCN Purchase
DAC08CSZ Status: Production 16 ld SOIC 16 Tube, 48 $1.25 $1.06 Y  Material Info PCN Purchase
DAC08CSZ-REEL Status: Production 16 ld SOIC 16 Reel, 2500 - $1.06 Y  Material Info PCN Purchase
DAC08EPZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $1.57 $1.34 Y  Material Info PCN Purchase
DAC08EQ Status: Production 16 ld CerDIP 16 Tube, 25 $2.11 $1.80 N  Material Info PCN Purchase
DAC08ES Status: Production 16 ld SOIC 16 Comm. Tube, 48 $1.89 $1.62 N  Material Info PCN Purchase
DAC08ESZ Status: Production 16 ld SOIC 16 Comm. Tube, 48 $1.57 $1.34 Y  Material Info PCN Purchase
DAC08ESZ-REEL Status: Production 16 ld SOIC 16 Comm. Reel, 2500 - $1.34 Y  Material Info PCN Purchase
DAC08HQ Status: Production 16 ld CerDIP 16 Ind Tube, 25 $3.09 $2.64 N  Material Info PCN Purchase
DAC08Q Status: Production 16 ld CerDIP 16 Tube, 25 $4.72 $4.35 N  Material Info PCN Purchase
DAC08RC/883C Status: Production LCC:CER LEADLESS CHIP CARR 20 Tube, 54 $25.54 $23.49 N  Material Info PCN Purchase
JM38510/11301BEA Status: Production 16 ld CerDIP 16 Ind Tube, 25 $18.04 $16.59 N  Material Info PCN Purchase
JM38510/11302BEA Status: Production CERDIP GLASS SEAL 16 Ind Tube, 25 $22.93 $20.64 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close