AD9767:  14-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter

The AD9763/AD9765/AD9767 are dual-port, high speed, 2-channel, 10-/12-/14-bit CMOS DACs. Each part integrates two high quality TxDAC+® cores, a voltage reference, and digital interface circuitry into ...More

AD9767:  14-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter

Product Description

The AD9763/AD9765/AD9767 are dual-port, high speed, 2-channel, 10-/12-/14-bit CMOS DACs. Each part integrates two high quality TxDAC+® cores, a voltage reference, and digital interface circuitry into a small 48-lead LQFP. The AD9763/ AD9765/AD9767 offer exceptional ac and dc performance while supporting update rates of up to 125 MSPS.

The AD9763/AD9765/AD9767 have been optimized for processing I and Q data in communications applications. The digital interface consists of two double-buffered latches as well as control logic. Separate write inputs allow data to be written to the two DAC ports independent of one another. Separate clocks control the update rate of the DACs.

A mode control pin allows the AD9763/AD9765/AD9767 to interface to two separate data ports, or to a single interleaved high speed data port. In interleaving mode, the input data stream is demuxed into its original I and Q data and then latched. The I and Q data is then converted by the two DACs and updated at half the input data rate.

The GAINCTRL pin allows two modes for setting the full-scale current (IOUTFS) of the two DACs. IOUTFS for each DAC can be set independently using two external resistors, or IOUTFS for both DACs can be set by using a single external resistor. See the Gain Control Mode section for important date code information on this feature.

The DACs utilize a segmented current source architecture combined with a proprietary switching technique to reduce glitch energy and maximize dynamic accuracy. Each DAC provides differential current output, thus supporting single-ended or differential applications. Both DACs of the AD9763, AD9765, or AD9767 can be simultaneously updated and can provide a nominal full-scale current of 20 mA. The full-scale currents between each DAC are matched to within 0.1%.

The AD9763/AD9765/AD9767 are manufactured on an advanced, low cost CMOS process. They operate from a single supply of 3.3 V to 5 V and consume 380 mW of power.

Product Highlights

  1. The AD9763/AD9765/AD9767 are members of a pin- compatible family of dual TxDACs providing 8-, 10-, 12-, and 14-bit resolution.
  2. Dual 10-/12-/14-Bit, 125 MSPS DACs. A pair of high performance DACs for each part is optimized for low distortion performance and provides flexible transmission of I and Q information.
  3. Matching. Gain matching is typically 0.1% of full scale, and offset error is better than 0.02%.
  4. Low Power. Complete CMOS dual DAC function operates on 380 mW from a 3.3 V to 5 V single supply. The DAC full-scale current can be reduced for lower power operation, and a sleep mode is provided for low power idle periods.
  5. On-Chip Voltage Reference. The AD9763/AD9765/AD9767 each include a 1.20 V temperature-compensated band gap voltage reference.
  6. Dual 10-/12-/14-Bit Inputs. The AD9763/AD9765/AD9767 each feature a flexible dual-port interface, allowing dual or interleaved input data.

Applications

  • Communications
  • Base stations
  • Digital synthesis
  • Quadrature modulation
  • 3D ultrasound
  • Features

    • 10-/12-/14-bit dual transmit digital-to-analog converters (DACs)
    • 125 MSPS update rate
    • Excellent SFDR to Nyquist @ 5 MHz output: 75 dBc
    • Excellent gain and offset matching: 0.1%
    • Fully independent or single-resistor gain control
    • Dual-port or interleaved data
    • On-chip 1.2 V reference
    • 5 V or 3.3 V operation
    • Power dissipation: 380 mW @ 5 V
    • Power-down mode: 50 mW @ 5 V
    • 48-lead LQFP

    Diagrams

    AD9767 Functional Block Diagram
    AD9767 Functional Block Diagram

    Specifications

    Resolution (Bits) 14bit
    DAC Update Rate 125MSPS
    DAC Settling Time 35ns
    # DAC Outputs 2
    DAC Type Current Out
    DAC Input Format Par
    Output FSR (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset
    Ref Int/Ext Int/Ext
    Supply Vnom Single(+5)
    Pwr Diss 450mW
    Package QFP

    AD5422 - Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC

    AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC

    AD5724R - Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

    AD5763 - Complete Dual, 16-Bit High Accuracy, Serial Input, ±5 V DAC

    Subscribe to New Products Feed More
    Part# Bits Update Rate Settling Time # Outputs
    AD9775 14 400MSPS 11ns 2
    AD9767 14 125MSPS 35ns 2
    AD9744 14 210MSPS 11ns 1
    AD9764 14 125MSPS 35ns 1
    AD9707 14 175MSPS 11ns 1
    AD9772A 14 160MSPS 11ns 1
    AD9754 14 125MSPS 35ns 1
    AD9755 14 300MSPS 11ns 1
    AD9773 12 400MSPS 11ns 2
    AD9765 12 125MSPS 35ns 2
    AD9777 16 400MSPS 11ns 2
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices