AD760

Obsolete

16/18-Bit Self-Calibrating Serial/Byte DACPORT

Viewing:

Overview

  • ±0.2 LSB (±0.00031%) Typ Peak DNL and INL
  • ±0.5 LSB (±0.00076%) Typ Unipolar Offset, Bipolar Zero
  • 17-Bit Monotonicity Guaranteed
  • 18-Bit Resolution (in Serial Mode)
  • Complete 16/18-Bit D/A Function
    • On-Chip Output Amplifier
    • On-Chip Buried Zener Voltage Reference
  • Microprocessor Compatible
    • Serial or Byte Input
    • Double Buffered Latches
  • Asynchronous Clear Function
  • Serial Output Pin Facilitates Daisy Chaining
  • Pin Strappable Unipolar or Bipolar Output
  • Low THD+N: 0.005%
  • MUX Output Control on Power-Up and Supply Glitches
AD760
16/18-Bit Self-Calibrating Serial/Byte DACPORT
AD760 Functional Block Diagram AD760 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5780 PRODUCTION System Ready, 18-Bit ±1 LSB INL, Voltage Output DAC
AD5781 PRODUCTION True 18-Bit, Voltage Output DAC ±0.5 LSB INL, ±0.5 LSB DNL
AD5790 PRODUCTION System Ready 20-Bit, ±2 LSB INL, Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed