Add to Signal Chain Designer

AD7305:  +3V/+5V, Rail-to-Rail Quad, 8-Bit DAC Parallel-IN

Product Details

Newer Alternatives:
  • AD5304 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
  • AD5307 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP

The AD7304/AD7305 are quad, 8-bit DACs that operate from a single +3 V to +5 V supply or ±5 V supplies. The AD7304 has a serial interface, while the AD7305 has a parallel interface. Internal precision buffers swing rail-to-rail. The reference input range includes both supply rails allowing for positive or negative full-scale output voltages. Operation is guaranteed over the supply voltage range of +2.7 V, +5.5 V to ±5 V consuming less than 9 mW from a +3 V supply. The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail VREF input to DAC VOUT allows for a full-scale voltage set equal the positive supply VDD, the negative supply VSS or any value in between.

The AD7304's doubled-buffered serial-data interface offers high-speed, three-wire, SPI and micro controller compatible inputs using data in (SDI), clock (CLK) and chip select (CS) pins.

The parallel input AD7305 uses a standard address decode along with the WR control line to load data into the input registers. The double buffered architecture allows all four input registers to be preloaded with new values followed by a LDAC control strobe which copies all the new data into the DAC registers thereby updating the analog output values. The AD7305 is pin-compatible with the popular industry standard AD7226 when operating from less than +5.5 V.

An internal power ON reset places both parts in the zero-scale state at turn ON. A 40 µA power shutdown (SHDN) feature is activated on both parts by tri-stating the SDI/SHDN pin on the AD7304, and tri-stating the A0/SHDN address pin on the AD7305. The AD7304/AD7305 are specified over the extended industrial (-40°C to +85°C), and the automotive (-40°C to +125°C) temperature ranges.

FEATURES and BENEFITS

  • Four 8-Bit DACs in One Package
  • +3 V, +5 V, and ±5 V Operation
  • Rail-to-Rail REF Input to Voltage Output Swing
  • Compact 1.1 mm Height TSSOP 16-/20-Lead Package
  • 2.6 MHz Reference Multiplying Bandwidth
  • Internal Power-On Reset
  • SPI Serial Interface Compatible - AD7304
  • Fast Parallel Interface - AD7305
  • 40 µA Power Shutdown

Functional Block Diagram for AD7305

Similar Products

  • AD5304 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
  • AD5307 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
  • AD5724R Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Documentation

Title Content Type File Type
AD7304/AD7305: 3 V/5 V, Rail-to-Rail Quad, 8-Bit DAC Data Sheet  (Rev C, 11/2004) (pdf, 895 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7305 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7305BR Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $5.61 $4.39 N  Material Info PCN Purchase
AD7305BR-REEL Status: Production 20 ld SOIC - Wide 20 Ind Reel, 1000 - $4.39 N  Material Info PCN Purchase
AD7305BRU Status: Production 20 ld TSSOP 20 Ind Tube, 75 $5.61 $4.39 N  Material Info PCN Purchase
AD7305BRU-REEL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 - $4.39 N  Material Info PCN Purchase
AD7305BRUZ Status: Production 20 ld TSSOP 20 Ind Tube, 75 $4.86 $3.80 Y  Material Info PCN Purchase Sample
AD7305BRUZ-REEL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 - $3.80 Y  Material Info PCN Purchase
AD7305BRZ Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $4.86 $3.80 Y  Material Info PCN Purchase Sample
AD7305BRZ-REEL Status: Production 20 ld SOIC - Wide 20 Ind Reel, 1000 - $3.80 Y  Material Info PCN Purchase
AD7305YRZ Status: Production 20 ld SOIC - Wide 20 Ind Tube, 37 $6.48 $5.51 Y  Material Info PCN Purchase
AD7305YRZ-REEL Status: Production 20 ld SOIC - Wide 20 Ind Reel, 1000 $6.48 $5.51 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close