| Title | Content Type | File Type |
|---|---|---|
| AD5757: Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA Output DAC, Dynamic Power Control, HART Connectivity Data Sheet (Rev D, 11/2012) (pdf, 1184 kB) | Data Sheets | |
|
AD5755: 16-Bit Multi-Channel Control IC
The AD5755 is a complete 16-Bit quad-channel control IC that integrates ADI's precision data conversion, signal conditioning and power management technologies. |
Videos | HTML |
| UG-244: Evaluation Board for a Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA, Voltage Output DAC with Dynamic Power Control and HART Connectivity (pdf, 709 kB) | User Guides | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
|
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8 |
Solutions Bulletins | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD5757 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design | FPGA HDL | HTML |
| BeMicro FPGA Project for AD5757 with Nios driver | FPGA HDL | HTML |
| AD5755 IIO Multi-Channel DAC Linux Driver | Device Drivers | HTML |
| AD5755 - Microcontroller No-OS Driver | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Low Power Hart Modem for the AD5757
Recommended External 5V References for the AD5757Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.