Add to Signal Chain Designer

AD5724R:  Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Product Details

The AD5724R/AD5734R/AD5754R are quad, 12-/14-/16-bit serial input, voltage output, digital-to-analog converters (DACs). They operate from single supply voltages of +4.5 V up to +16.5 V or dual supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.

The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, 10 μs typical settling time, and an on-chip +2.5 V reference.

The AD5724R/AD5734R/AD5754R use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sCOMP) and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or mid-scale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers

FEATURES and BENEFITS

  • Complete, quad, 12-/14-/16-bit D/A converter
  • Operates from single/dual supplies
  • Software programmable output range
    +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
  • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
  • Total unadjusted error (TUE): 0.1% FSR maximum
  • Settling time: 10 μs typical
  • Integrated reference: ±5 ppm/°C maximum
  • Integrated reference buffers
  • See data sheet for additional features

Functional Block Diagram for AD5724R

Similar Products

See also similar products:
The AD5724 is a Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5734R is a Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5754R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP

Evaluation Board Information

For an evaluation board please refer to the compatible evaluation board for the AD5754R product (EVAL-AD5754REBZ). Please see the AD5754R product page for further details.

 

For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

5 things you don't know about DACs

Documentation

Title Content Type File Type
AD5724R/AD5734R/AD5754R: Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs Data Sheet (Rev E, 07/2011) (pdf, 1480 kB) Data Sheets PDF
AN-1245: Software Configurable 12-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5724R DAC  (pdf, 83 kB) Application Notes PDF
Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 Product Selection Guide HTML
Multichannel DACs Shrink into TSSOPs
(Electronics Talk, 2/8/2007)
Product Reviews HTML
ADI Launches Multi-Channel DAC Line
(eeProduct Center, 2/6/2007)
Product Reviews HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5724R Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5754R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5754REBZ Status: Production Evaluation Board for the AD575X Family $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close