Add to Signal Chain Designer

AD5694R:  Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface

Product Details

Product Status:Recommended for New Designs

The AD5694R nanoDAC+TM is a quad, 12-bit, rail-to-rail, voltage output DAC. The device includes a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2).

The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design and exhibits less than 0.1% FSR gain error and 1.5mV offset error performance. The device is available in a 3mm X 3mm LFCSP and a TSSOP package.

The AD5694R also incorporates a power-on-reset circuit and a RSTSEL pin that ensures the DAC outputs power up to zero-scale or midscale, and remain there until a valid write takes place. Each device contains a per-channel power-down feature that reduces the current consumption of the device to 4 uA at 3 V while in power-down mode.

The AD5694R employs an I2C interface that operates at clock rates up to 400 kHz and includes a VLOGIC pin intended for 1.8V/ 3V/ 5V logic.

PRODUCT HIGHLIGHTS

  • High Relative Accuracy: AD5694R (12-bit): ±1LSB INL max
  • Low drift on-chip reference: 2.5V, 2ppm/°C temperature drift
  • Tiny Package: 3mm × 3mm 16-lead LFCSP or 16-lead TSSOP
  • APPLICATIONS

    • Optical transceivers
    • Base-station power amplifiers
    • Process control (PLC I/O cards
    • Industrial Automation
    • Data acquisition systems

FEATURES and BENEFITS

  • High relative accuracy (INL): ±1 LSB maximum @ 12-bits
  • Low drift 2.5 V reference:
    2 ppm/°C typical
  • Tiny package: 3 mm × 3 mm 16-lead LFCSP or TSSOP
  • Total unadjusted error (TUE):
    0.1% of FSR maximum
  • Offset error:
    1.5 mV maximum
  • Gain error:
    0.1 % of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 400 kHz I2C interface with 4 address options
  • See data sheet for additional features

Functional Block Diagram for AD5694R

Video: AD5686R nanoDAC+™: Huge Performance in a Tiny Package!

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5696R IBIS Model  (ibs) IBIS Models IBS
AD5696R - Microcontroller No-OS Driver Device Drivers HTML
BeMicro FPGA Project for AD5694R with Nios driver FPGA HDL HTML
AD5694R FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Voltage/Current Output Driver for the AD5694
  • For PLC and industrial control applications, we recommend the AD5750-2 output driver.
Recommended Digital Isolator for the AD5694
  • For a galvanically isolated interface, we recommend the ADuM1400.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD5694R Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5694RARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $5.65 $4.80 Y  Material Info Notify Me Purchase
AD5694RARUZ-RL7 Status: Production TSSOP 4.4 MM 16 Ind Reel, 1000 - $4.80 Y  Material Info Notify Me Purchase
AD5694RBCPZ-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $5.52 Y  Material Info Notify Me Purchase Sample
AD5694RBRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $6.49 $5.52 Y  Material Info Notify Me Purchase Sample
AD5694RBRUZ-RL7 Status: Production TSSOP 4.4 MM 16 Ind Reel, 1000 - $5.52 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5694R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5694RSDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close