Add to Signal Chain Designer

AD5640:  Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23

Product Details

The AD5620/AD5640/AD5660, members of the nanoDAC® family of devices, are low power, single, 12-/14-/16-bit, buffered voltage-out DACs and are guaranteed monotonic by design.

The AD5620/AD5640/AD5660-1 parts include an internal, 1.25 V, 5 ppm/°C reference, giving a full-scale output voltage range of 2.5 V. The AD5620/AD5640/AD5660-2-3 parts include an internal, 2.5 V, 5 ppm/°C reference, giving a full-scale output voltage range of 5 V. The reference associated with each part is available at the VREFOUT pin.

The parts incorporate a power-on reset circuit to ensure that the DAC output powers up to 0 V (AD5620/AD5640/AD5660-1-2) or midscale (AD5620-3 and AD5660-3) and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The power consumption is 2.5 mW at 5 V, reducing to 1 μW in power-down mode.

The AD5620/AD5640/AD5660 on-chip precision output amplifier allows rail-to-rail output swing to be achieved. For remote sensing applications, the output amplifier’s inverting input is available to the user. The AD5620/AD5640/AD5660 use a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.

Product Highlights

  1. 14-bit nanoDAC — 12-bit accuracy guaranteed.
  2. On-chip, 1.25 V/2.5 V, 5 ppm/°C reference.
  3. Available in 8-lead SOT-23 and 8-lead MSOP packages.
  4. Power-on reset to 0 V or midscale.
  5. 10 µs settling time.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • 14-Bit DAC; 12-Bit Accuracy Guaranteed
  • On-chip, 1.25 V/2.5 V, 5 ppm/°C reference
  • Tiny 8-lead SOT-23/MSOP packages
  • Power-down to 480 nA @ 5 V, 200 nA @ 3 V
  • 3 V/5 V single power supply
  • Guaranteed 16-bit monotonic by design
  • Power-on reset to zero/midscale
  • 3 power-down functions
  • Serial interface with Schmitt-triggered inputs
  • Rail-to-rail operation
  • SYNC interrupt facility

Functional Block Diagram for AD5640

Similar Products

  • AD5040: Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5060: Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5061: 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V, in an SOT-23
More

5 things you don't know about DACs

Documentation

Title Content Type File Type
AD5620/AD5640/AD5660: Single, 12-/14-/16-Bit nanoDAC™ with 5 ppm/°C On-Chip Reference in SOT-23 Data Sheet (Rev F, 12/2010) (pdf, 720 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Extending the nanoDAC Family Overview HTML
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters  (pdf, 340 kB)
... Highest performance in the industry’s smallest packaging.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5446 IIO DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Complementary Products


Recommended Power Supply References for the AD5640

  • For wide supply voltage, high accuracy, low cost, we recommend the ADR02 (5V) reference.
  • For low dropout, high output current, we recommend the REF195 (5V) or the REF193 (3V) output reference.
Recommended Output Amplifiers for the AD5640
  • For bipolar output applications, we recommend the AD820, OP295 or the ADA4096-2 rail-to-rail amplifiers.
  • For low supply current in 4mA to 20mA applications, we recommend the AD8627.
Recommended Digital Isolators for the AD5640
  • For process-control applications in industrial environments, we recommend the ADuM1300.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD5640 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5640ARJ-2500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $3.88 $2.63 N  Material Info PCN Purchase Sample
AD5640ARJZ-2500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 - $2.63 E  Material Info PCN Purchase Sample
AD5640ARJZ-2REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $2.63 E  Material Info PCN Purchase
AD5640BRJ-1500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $6.89 $2.88 N  Material Info PCN Purchase Sample
AD5640BRJ-1REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $2.88 N  Material Info PCN Purchase
AD5640BRJ-2REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $2.88 N  Material Info PCN Purchase
AD5640BRJZ-1500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 - $2.88 E  Material Info PCN Purchase Sample
AD5640BRJZ-1REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $2.88 E  Material Info PCN Purchase
AD5640BRJZ-2500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 - $2.88 E  Material Info PCN Purchase Sample
AD5640BRJZ-2REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $2.88 E  Material Info PCN Purchase
AD5640CRM-1 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.83 $3.14 N  Material Info PCN Purchase
AD5640CRM-1REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.14 N  Material Info PCN Purchase
AD5640CRM-2 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.83 $3.14 N  Material Info PCN Purchase Sample
AD5640CRM-2REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.14 N  Material Info PCN Purchase
AD5640CRMZ-1 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.69 $3.14 Y  Material Info Notify Me Purchase
AD5640CRMZ-1REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.14 Y  Material Info Notify Me Purchase
AD5640CRMZ-2 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.69 $3.14 Y  Material Info Notify Me Purchase Sample
AD5640CRMZ-2REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.14 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close