Add to Signal Chain Designer

AD5625:  Quad, 12-Bit nanoDAC®, I2C® Interface

Product Details

The AD5625R/AD5645R/AD5665R and AD5625/AD5665 members of the nanoDAC® family are low power, quad, 12-/ 14-/16-bit, buffered voltage-out DACs with/without an on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C-compatible serial interface.

The AD5625R/AD5645R/AD5665R have an on-chip reference. The LFCSP versions of the AD56x5R have a 1.25 V or 2.5 V, 10 ppm/°C reference, giving a full-scale output range of 2.5 V or 5 V; the TSSOP versions of the AD56x5R have a 2.5 V, 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. The AD5625/AD5665 require an external reference voltage to set the output range of the DAC.

The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (POR = GND) or midscale (POR = VDD) and remains there until a valid write occurs. The on-chip precision output amplifier enables rail-to-rail output swing.

The AD56x5R/AD56x5 use a 2-wire I2C-compatible serial interface that operates in standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • Low power, smallest pin-compatible, quad nanoDACs
  • AD5625R/AD5645R/AD5665R
    12-/14-/16-bit nanoDACs
    On-chip, 2.5 V, 5 ppm/°C reference in TSSOP
    On-chip, 2.5 V, 10 ppm/°C reference in LFCSP
    On-chip, 1.25 V, 10 ppm/°C reference in LFCSP
  • AD5625/AD5665
    12-/16-bit nanoDACs
    External reference only
  • 3 mm × 3 mm 10-lead LFCSP and 14-lead TSSOP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale/midscale
  • Per channel power-down
  • Hardware LDAC and CLR functions
  • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes

Functional Block Diagram for AD5625

Similar Products

  • AD5305: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
  • AD5306: 2.5 V to 5.5 V, 400 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC
  • AD5315: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC
More

5 things you don't know about DACs

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5625 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5625BCPZ-R2 Status: Production 10 ld LFCSP (3x3mm) 10 TBD Reel, 250 $5.53 $4.98 Y  Material Info PCN Purchase
AD5625BCPZ-REEL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $4.70 Y  Material Info PCN Purchase Sample
AD5625BRUZ Status: Production 14 ld TSSOP 14 TBD Tube, 96 $5.53 $4.70 Y  Material Info PCN Purchase Sample
AD5625BRUZ-REEL7 Status: Production 14 ld TSSOP 14 TBD Reel, 1000 - $4.70 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close