AD5645R

PRODUCTION

Quad, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface

Viewing:

Overview

  • Low power, smallest pin-compatible, quad nanoDACs
  • AD5625R/AD5645R/AD5665R
    • 12-/14-/16-bit nanoDACs
    • On-chip, 2.5 V, 5 ppm/°C reference in TSSOP
    • On-chip, 2.5 V, 10 ppm/°C reference in LFCSP
    • On-chip, 1.25 V, 10 ppm/°C reference in LFCSP
  • AD5625/AD5665
    • 12-/16-bit nanoDACs
    • External reference only
  • 3 mm × 3 mm, 10-lead LFCSP; 14-lead TSSOP; and 1.665 mm × 2.245 mm, 12-ball WLCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale/midscale
  • Per channel power-down
  • Hardware LDAC and CLR functions
  • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
AD5645R
Quad, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface
AD5625R/AD5645R/AD5665R Functional Block Diagram AD5625R/AD5645R/AD5665R Pin Configuration AD5625R/AD5645R/AD5665R Pin Configuration AD566R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5665R

AD5665R Evaluation Boards for 1.25V and 2.5V

Product Details

The Evaluation board for the AD5665R contains a USB connection and software allowing the AD5665R to be controlled from a PC.

EVAL-AD5665R
AD5665R Evaluation Boards for 1.25V and 2.5V

Latest Discussions

Recently Viewed