AD5665R
PRODUCTIONQuad, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface
- Part Models
- 7
- 1ku List Price
- Starting From $12.76
Overview
- Low power, smallest pin-compatible, quad nanoDACs
- AD5625R/AD5645R/AD5665R
- 12-/14-/16-bit nanoDACs
- On-chip, 2.5 V, 5 ppm/°C reference in TSSOP
- On-chip, 2.5 V, 10 ppm/°C reference in LFCSP
- On-chip, 1.25 V, 10 ppm/°C reference in LFCSP
- AD5625/AD5665
- 12-/16-bit nanoDACs
- External reference only
- 3 mm × 3 mm, 10-lead LFCSP; 14-lead TSSOP; and 1.665 mm × 2.245 mm, 12-ball WLCSP
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale/midscale
- Per channel power-down
- Hardware LDAC and CLR functions
- I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
The AD5625R/AD5645R/AD5665R and AD5625/AD5665 members of the nanoDAC® family are low power, quad, 12-/14-/16-bit, buffered voltage-out DACs with/without an on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C-compatible serial interface.
The AD5625R/AD5645R/AD5665R have an on-chip reference. The LFCSP versions of the AD5625R/AD5645R/AD5665R have a 1.25 V or 2.5 V, 10 ppm/°C reference, giving a full-scale output range of 2.5 V or 5 V; the TSSOP versions of the AD5625R/AD5645R/AD5665R have a 2.5 V, 5 ppm/°C reference, giving a full-scale output range of 5 V. The WLCSP has a 1.25 V reference. The on-chip reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. The AD5625/AD5665 require an external reference voltage to set the output range of the DAC.
The device incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (POR = GND) or midscale (POR = VDD) and remains there until a valid write occurs. The on-chip precision output amplifier enables rail-to-rail output swing.
The AD5625R/AD5645R/AD5665R and AD5625/AD5665 use a 2-wire I2C-compatible serial interface that operates in standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes.
Applications
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5665RBCBZ-1-RL7 | 12-Ball WLCSP (1.665mm x 2.245mm) | ||
| AD5665RBCPZ-R2 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5665RBCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5665RBRUZ-1 | 14-Lead TSSOP | ||
| AD5665RBRUZ-1REEL7 | 14-Lead TSSOP | ||
| AD5665RBRUZ-2 | 14-Lead TSSOP | ||
| AD5665RBRUZ-2REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5665RBCPZ-R2 | PRODUCTION | |
| AD5665RBCPZ-REEL7 | PRODUCTION | |
| AD5665RBRUZ-1 | PRODUCTION | |
| AD5665RBRUZ-1REEL7 | PRODUCTION | |
| AD5665RBRUZ-2 | PRODUCTION | |
| AD5665RBRUZ-2REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5665RBRUZ-1 | PRODUCTION | |
| AD5665RBRUZ-1REEL7 | PRODUCTION | |
| AD5665RBRUZ-2 | PRODUCTION | |
| AD5665RBRUZ-2REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD5665RBRUZ-1 | PRODUCTION | |
| AD5665RBRUZ-1REEL7 | PRODUCTION | |
| AD5665RBRUZ-2 | PRODUCTION | |
| AD5665RBRUZ-2REEL7 | PRODUCTION | |
|
Apr 20, 2017 - 16_0050 ADI Corporate Obsolescence Notice-2016 (Standard Products) |
||
| AD5665RBCBZ-1-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool