Add to Signal Chain Designer

AD5583:  +15V, Quad, Parallel Input, 10-Bit D/A Converter

Product Details

Newer Alternatives: NEW DESIGNS:
AD5314 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages

The new AD5582/AD5583 offer pin compatible, quad 12-/10-Bit digital-to-analog converters with separate reference inputs allowing users to individually establish output spans. These low power (<3 mA), fast settling time (5 µs) devices are offered in the compact TSSOP-48 package. Fast parallel digital interfacing allows data loading at 20 MSPS and Readback of the input registers. Operation from single +5 to +15 V supplies as well as dual supply operation to ±5 V insures that most of the higher voltage actuators can be directly controlled without further amplification to higher voltages. Ideal for instrumentation, industrial control and optical network DWDM control circuits.

FEATURES and BENEFITS

  • 12-Bit Linearity and Monotonic
    -40°C to +125°C
  • Single +5 V to +12 V or dual ±5 V supply operation
  • Unipolar or Bipolar Voltage Output Spans
  • Double Buffered Registers Enable Simultaneous Multi-Channel Updates
  • 4 Separate Rail-to Rail Reference Inputs
  • Data Readback Capability
  • 5 µs Settling Time

AD5583 Functional Block Diagram

AD5583 Diagram
AD5583 Functional Block Diagram

Similar Products

See also similar products:
The AD5314 is a 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead LFCSP
The AD5724R is a Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5624R is a Quad,12-Bit nanaDAC® with 5ppm/°C On-Chip Reference in 10-lead LFCSP & MSOP

OF NOTE ...

Questions? Contact the DAC Team!

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5583 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5583YRVZ Status: Production 48 ld Wide TSSOP 48 Ind Tube, 39 $6.96 $6.29 Y  Material Info PCN Purchase
AD5583YRVZ-REEL Status: Production 48 ld Wide TSSOP 48 Ind Reel, 2500 $6.96 $6.29 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close