content here.
content here.

AD5582:  +15 V, Quad, Parallel Input, 12-Bit D/A Converter

The new AD5582/AD5583 offer pin compatible, quad 12-/10-Bit digital-to-analog converters with separate reference inputs allowing users to individually establish output spans. These low power (<3 mA), fast settling time (5 µs) devices are offered in the compact TSSOP-48 package. Fast parallel digital interfacing allows data loading at 20 MSPS and Readback of the input registers. Operation from ...More

AD5582:  +15 V, Quad, Parallel Input, 12-Bit D/A Converter

Product Description

The new AD5582/AD5583 offer pin compatible, quad 12-/10-Bit digital-to-analog converters with separate reference inputs allowing users to individually establish output spans. These low power (<3 mA), fast settling time (5 µs) devices are offered in the compact TSSOP-48 package. Fast parallel digital interfacing allows data loading at 20 MSPS and Readback of the input registers. Operation from single +5 to +15 V supplies as well as dual supply operation to ±5 V insures that most of the higher voltage actuators can be directly controlled without further amplification to higher voltages. Ideal for instrumentation, industrial control and optical network DWDM control circuits.

  • 12-Bit Linearity and Monotonic
    -40°C to +125°C
  • Single +5 V to +12 V or dual ±5 V supply operation
  • Unipolar or Bipolar Voltage Output Spans
  • Double Buffered Registers Enable Simultaneous Multi-Channel Updates
  • 4 Separate Rail-to Rail Reference Inputs
  • Data Readback Capability
  • 5 µs Settling Time
  • Resolution (Bits): 12bit
  • DAC Update Rate: 200kSPS
  • DAC Settling Time: 5µs
  • # DAC Outputs: 4
  • DAC Type: Voltage Out
  • DAC Input Format: Par
  • Output FSR: (-Vref),(Bip Vref),(Uni Vref),User Def. Range/Offset
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+5),Dual(+5, -5),Multi(+15, +5Dig)
  • Pwr Diss: 52.5mW
  • Package: SOP

Functional Block Diagram for AD5582

AD5582 Diagram
Functional Block Diagram for AD5582

OF NOTE ...

Questions? Contact the DAC Team!

Part# Bits Update Rate Settling Time # Outputs
AD7564 12 1.8MSPS 550ns 4
AD5582 12 200KSPS 5µs 4
AD5624 12 287KSPS 3µs 4
AD5624R 12 287KSPS 3µs 4
AD5625 12 333KSPS 3µs 4
AD5625R 12 333KSPS 3µs 4
AD7837 12 250KSPS 4µs 2
AD5399 12 1.25MSPS 800ns 2
AD5405 12 21.3MSPS 80ns 2
AD5415 12 2.47MSPS 120ns 2
AD5447 12 21.3MSPS 80ns 2

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.