content here.
content here.

AD5570:  True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter

The AD5570 is a single 16-bit serial input, voltage output DAC that operates from supply voltages of ±11.4 V up to ±16.5 V. Integral linearity (INL) and differential nonlinearity (DNL) are accurate to 1 LSB. During power-up, when the supply voltages are changing, VOUT is clamped to 0 V via a low impedance path.

The AD5570 DAC comes complete with a set of reference buffers. ...More

AD5570:  True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter

Product Description

The AD5570 is a single 16-bit serial input, voltage output DAC that operates from supply voltages of ±11.4 V up to ±16.5 V. Integral linearity (INL) and differential nonlinearity (DNL) are accurate to 1 LSB. During power-up, when the supply voltages are changing, VOUT is clamped to 0 V via a low impedance path.

The AD5570 DAC comes complete with a set of reference buffers. The reference buffers allow a single, positive reference to be used. The voltage on REFIN is gained up and inverted internally to give the positive and negative reference for the DAC core. Having the reference buffers on-chip eliminates the need for external components such as inverters, precision amplifiers, and resistors, thereby reducing the overall solution size and cost.

The AD5570 uses a versatile 3-wire interface that is compatible with SPI®, QSPI™, MICROWIRE™, and DSP® interface standards. Data is presented to the part as a 16-bit serial word. Serial data is available on the SDO pin for daisy-chaining purposes. Data readback allows the user to read the contents of the DAC register via the SDO pin.

Features on the AD5570 include LDAC which is used to update the output of the DAC. The device also has a power-down pin (PD), allowing the DAC to be put into a low power state, and a CLR pin that allows the output to be cleared to 0 V.

The AD5570 is available in a 16-lead SSOP.

Product Highlights
1. 1 LSB maximum INL and DNL.
2. Buffered voltage output up to ±14 V.
3. Output controlled during power-up.
4. On-board reference buffers.
5. Wide temperature range of −40°C to +125°C.

Applications

  • Industrial automation
  • Automatic test equipment
  • Process control
  • Data acquisition systems
  • General-purpose instrumentation
  • Td

    TECHNICAL DOCUMENTATION

    • Full 16-bit performance
    • 1 LSB max INL and DNL
    • Output voltage range up to ±14 V
    • On-board reference buffers, eliminating the need for a negative reference
    • Temperature ranges of −40°C to +85°C for A/B version/−40°C to +125°C for W/Y version
    • Controlled output during power-on
    • Settling time of 10 µs to 0.003%
    • Clear function to 0 V
    • Asynchronous update of outputs (LDAC pin)
    • Power-on reset
    • Serial data output for daisy chaining
    • Data readback facility
    • Resolution (Bits): 16bit
    • DAC Update Rate: 83kSPS
    • DAC Settling Time: 12µs
    • # DAC Outputs: 1
    • DAC Type: Voltage Out
    • DAC Input Format: SPI
    • Output FSR: (Bip 2Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Dual(+12, -12),Dual(+15, -15)
    • Pwr Diss: 150mW
    • Package: SOP

    Functional Block Diagram for AD5570

    OF NOTE ...

    Questions? Contact the DAC Team!

    Part# Bits Update Rate Settling Time # Outputs
    AD768 16 40MSPS 25ns 1
    AD5060 16 250KSPS 4µs 1
    AD5061 16 1.3MSPS 4µs 1
    AD766 16 390KSPS 1.5µs 1
    AD5062 16 1.3MSPS 4µs 1
    AD5063 16 333KSPS 4µs 1
    AD660 16 167KSPS 6µs 1
    AD5541 16 1.5MSPS 1µs 1
    AD5542 16 1.5MSPS 1µs 1
    AD5543 16 1.2MSPS 500ns 1
    AD5546 16 2MSPS 500ns 1
    AD5570 16 83KSPS 12µs 1
    AD7846 16 143KSPS 7µs 1
    AD5660 16 125KSPS 8µs 1
    AD5662 16 125KSPS 8µs 1
    AD669 16 167KSPS 6µs 1
    AD7849 16 143KSPS 7µs 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.