AD5541/AD5542 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC via Parallel interface. Software is provided that can be used to program the registers of the AD5541 via the Parallel interface to the PC.

Software and Tools

  • AD5541/42 and AD5551/52 Evaluation Software
    The software provides the user with the ability to program the DAC through the The evaluation kit comes complete with pc software. This software simplifies the use of the evaluation board. The software provides the user with the ability to program the DAC through the PC parallel printer port. Interfacing to this board from a PC is through a 25-way connector.

SampleBuy

Price, packaging, availability

AD5541/AD5542 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5541/42EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close