See also similar products:
The AD5531 is a Serial Input, Voltage Output14-Bit D/A Converter in 16-lead TSSOP
The AD5570 is a True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter in 16-lead SSOP
The AD5760 is a Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC in 24-lead LFCSP
| Title | Content Type | File Type |
|---|---|---|
| AD5530/AD5531: Serial Input, Voltage Output 12-/14-Bit Digital-to-Analog Converters Data Sheet (Rev B, 01/2007) (pdf, 401 kB) | Data Sheets | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.