Product Details

The Evaluation board for the AD5453 contains a SDP connection and software which allows the AD5453 to be controlled from an SDP board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

This evaluation board can be used to evaluate the AD5450, AD5451 and AD5452.


System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port

Software and Tools

Supporting Boards

  • System Demonstration Platform
    The SDP-S (EVAL-SDP-CS1Z) is the suggested SDP Controller board for this evaluation system. If you have previously purchased as SDP-B or SDP-S, you will not need to purchase another SDP Controller board. Evaluation boards designed for the SDP-S are compatible with the SDP-B controller also. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD5453 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-AD5443/46/53SDZ Status: Production Combination Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Contact ADI Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close