Application Notes (4)
- AN-1231: AC Signal Processing Using the AD5426/AD5432/AD5443 Current Output DACs (pdf, 87 kB)
- AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB)
- AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB)
- AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB)
Circuit Note (4)
- CN-0034: Unipolar, Precision DC Digital-to-Analog Conversion Using the AD5426/AD5432/AD5443 8-Bit to12-Bit DACs (pdf, 83 kB)
- CN-0036: Precision, Bipolar Configuration for the AD5426/AD5432/AD5443 8-Bit to12-Bit DACs (pdf, 94 kB)
- CN-0038: Programmable Gain Element Using the AD5426/AD5432/AD5443 Current Output DACs (pdf, 80 kB)
- CN-0143: Single-Ended-to-Differential Converters for Voltage Output and Current Output DACs Using the AD8042 Op Amp (pdf, 197 kB)
Data Sheets (1)
Glossary (1)
Overview (1)
Product Selection Guide (1)
Solutions Bulletins (1)
User Guides (1)