Add to Signal Chain Designer

AD5338:  2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 10-Bit DACs

Product Details

The AD5337/AD5338/AD5339 are dual 8-, 10-, and 12-bit buffered voltage output DACs, respectively. Each part is housed in an 8-lead MSOP package and operates from a single 2.5 V to 5.5 V supply, consuming 250 μA at 3 V. On-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/μs. A 2-wire serial interface operates at clock rates up to 400 kHz. This interface is SMBus compatible at VDD < 3.6 V. Multiple devices can be placed on the same bus.

The references for the two DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function. The parts incorporate a power-on reset circuit to ensure that the DAC outputs power up to 0 V and remain there until a valid write to the device takes place. A software clear function resets all input and DAC registers to 0 V. A power-down feature reduces the current consumption of the devices to 200 nA @ 5 V (80 nA @ 3 V).

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is typically 1.5 mW at 5 V and 0.75 mW at 3 V, reducing to 1 μW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process control

FEATURES and BENEFITS

  • AD5337: 2 buffered 8-bit DACs in 8-lead MSOP
  • AD5338, AD5338-1: 2 buffered 10-bit DACs in 8-lead MSOP
  • AD5339: 2 buffered 12-bit DACs in 8-lead MSOP
  • Low power operation: 250 μA @ 3 V, 300 μA @ 5 V
  • 2-wire (I2C-compatible) serial interface
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V
  • 3 power-down modes
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V

Functional Block Diagram for AD5338

Similar Products

  • AD5337: 2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 8-Bit DACs
  • AD5339: 2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 12-Bit DACs
  • AD5627: Dual, 12-Bit nanoDAC® with I2C® Interface
More

OF NOTE ...

Questions? Contact the DAC Team!

Documentation

Title Content Type File Type
AD5337/AD5338/AD5339: 2.5 V to 5.5 V, 250 μA, 2-Wire Interface, Dual Voltage Output, 8-/10-/12-Bit DACs Data Sheet (Rev C, 09/2007) (pdf, 586 kB) Data Sheets PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5338 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5338ARM Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.71 $2.23 N  Material Info PCN Purchase
AD5338ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.35 $1.92 Y  Material Info PCN Purchase Sample
AD5338ARMZ-1 Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.35 $1.92 Y  Material Info PCN Purchase
AD5338ARMZ-1REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.92 Y  Material Info PCN Purchase
AD5338ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.92 Y  Material Info PCN Purchase
AD5338BRM Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.71 $3.03 N  Material Info PCN Purchase
AD5338BRM-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $3.03 N  Material Info PCN Purchase
AD5338BRM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.03 N  Material Info PCN Purchase
AD5338BRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.21 $2.63 Y  Material Info PCN Purchase Sample
AD5338BRMZ-1 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.21 $2.63 Y  Material Info PCN Purchase Sample
AD5338BRMZ-1REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $2.63 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close