content here.
content here.

AD5311:  2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 10-Bit DAC

The AD5301/AD5311/AD5321* are single 8-/10-/12-bit, buffered, voltage-output DACs that operate from a single 2.5 V to 5.5 V supply, consuming 120 μA at 3 V. The on-chip output amplifier allows rail-to-rail output swing with a slew rate of 0.7 V/μs. It uses a 2-wire (I2C-compatible) serial interface that operates at clock rates up to 400 kHz. Multiple devices can share the same bus. ...More

AD5311:  2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 10-Bit DAC

Product Description

The AD5301/AD5311/AD5321* are single 8-/10-/12-bit, buffered, voltage-output DACs that operate from a single 2.5 V to 5.5 V supply, consuming 120 μA at 3 V. The on-chip output amplifier allows rail-to-rail output swing with a slew rate of 0.7 V/μs. It uses a 2-wire (I2C-compatible) serial interface that operates at clock rates up to 400 kHz. Multiple devices can share the same bus.

The reference for the DAC is derived from the power supply inputs and thus gives the widest dynamic output range. These parts incorporate a power-on reset circuit, which ensures that the DAC output powers up to 0 V and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 50 nA at 3 V and provides software-selectable output loads while in power-down mode.

The low power consumption in normal operation makes these DACs ideally suited to portable battery-operated equipment. The power consumption is 0.75 mW at 5 V and 0.36 mW at 3 V, reducing to 1 μW in all power-down modes.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • *Protected by U.S. Patent No. 5684481, other patents pending.

    • AD5301: buffered voltage output 8-bit DAC
      AD5311: buffered voltage output 10-bit DAC
      AD5321: buffered voltage output
    • 12-bit DAC 6-lead SOT-23 and 8-lead MSOP packages
    • Micropower operation: 120 μA @ 3 V
    • 2-wire (I2C®-compatible) serial interface
    • Data readback capability
    • 2.5 V to 5.5 V power supply
    • Guaranteed monotonic by design over all codes
    • Power-down to 50 nA @ 3 V
    • Reference derived from power supply
    • Power-on reset to 0 V
    • On-chip rail-to-rail output buffer amplifier
    • 3 power-down functions
    • Resolution (Bits): 10bit
    • DAC Update Rate: 143kSPS
    • DAC Settling Time: 7µs
    • # DAC Outputs: 1
    • DAC Type: Voltage Out
    • DAC Input Format: I2C/Ser 2-wire,Ser
    • Output FSR: (Uni Vdd)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 1.4mW
    • Package: SOP,SOT

    Functional Block Diagram for AD5311

    Of Note ...

    For additional information, please see also AD5310 with a 3-Wire Interface.

    Part# Bits Update Rate Settling Time # Outputs
    ADV7128 10 80MSPS 12ns 1
    AD5432 10 2.47MSPS 55ns 1
    AD5433 10 20.4MSPS 35ns 1
    AD5331 10 143KSPS 7µs 1
    AD5451 10 2.7MSPS 110ns 1
    AD9750 10 125MSPS 35ns 1
    AD5611 10 1.7MSPS 6µs 1
    AD5612 10 1.7MSPS 6µs 1
    AD5310 10 167KSPS 6µs 1
    AD5311 10 143KSPS 7µs 1
    AD9760 10 125MSPS 35ns 1
    AD7533 10 1.7MSPS 600ns 1
    AD9751 10 300MSPS 11ns 1
    AD9740 10 210MSPS 11ns 1
    AD9705 10 175MSPS 11ns 1
    ADV7127 10 240MSPS 15ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.