AD5321
PRODUCTION2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 12-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $5.89
Overview
- Buffered voltage output 12-bit DAC
- 6-lead SOT-23 and 8-lead MSOP packages
- Micropower operation: 120 μA at 3 V
- 2-wire (I2C-compatible) serial interface
- Data readback capability
- 2.5 V to 5.5 V power supply
- Guaranteed monotonic by design over all codes
- Power-down to 50 nA at 3 V
- Reference derived from power supply
- Power-on reset to 0 V
- On-chip rail-to-rail output buffer amplifier
- 3 power-down functions
The AD5301/AD5311/AD5321 are single 8-/10-/12-bit, buffered, voltage-output DACs that operate from a single 2.5 V to 5.5 V supply, consuming 120 μA at 3 V. The on-chip output amplifier allows rail-to-rail output swing with a slew rate of 0.7 V/μs. It uses a 2-wire (I2 C-compatible) serial interface that operates at clock rates up to 400 kHz. Multiple devices can share the same bus.
The reference for the DAC is derived from the power supply inputs and thus gives the widest dynamic output range. These devices incorporate a power-on reset circuit, which ensures that the DAC output powers up to 0 V and remains there until a valid write takes place. The devices contain a power-down feature that reduces the current consumption of the device to 50 nA at 3 V and provides software-selectable output loads while in power-down mode.
The low power consumption in normal operation makes these DACs ideally suited to portable battery-operated equipment. The power consumption is 0.75 mW at 5 V and 0.36 mW at 3 V, reducing to 1 μW in all power-down modes.
Applications
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5321BRMZ | 8-Lead MSOP | ||
| AD5321BRMZ-REEL7 | 8-Lead MSOP | ||
| AD5321BRTZ-500RL7 | 6-Lead SOT-23 | ||
| AD5321BRTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD5321BRMZ | PRODUCTION | |
| AD5321BRMZ-REEL7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD5321BRMZ | PRODUCTION | |
| AD5321BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5321BRMZ | PRODUCTION | |
| AD5321BRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5321BRMZ | PRODUCTION | |
| AD5321BRMZ-REEL7 | PRODUCTION | |
| AD5321BRTZ-500RL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD5321BRTZ-500RL7 | PRODUCTION | |
| AD5321BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD5321BRTZ-500RL7 | PRODUCTION | |
| AD5321BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.