Add to Signal Chain Designer

AD5310:  2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23

Product Details

The AD5310 is a single, 10-bit, buffered voltage output DAC that operates from a single 2.7 V to 5.5 V supply, consuming 115 μA at 3 V. Its on-chip precision output amplifier allows rail-to-rail output swing. The AD5310 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI™, QSPI™, MICROWIRE®, and DSP interface standards.

The reference for AD5310 is derived from the power supply inputs and, therefore, provides the widest dynamic output range. The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V and remains there until a valid write takes place to the device. The part contains a power-down feature, which reduces the current consumption of the device to 200 nA at 5 V and provides software-selectable output loads while in power-down mode. The part is put into power-down mode over the serial interface.

The low power consumption of this part in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.7 mW at 5 V, reducing to 1 μW in power-down mode.

The AD5310 is one of a family of pin-compatible DACs. The AD5300 is the 8-bit version, and the AD5320 is the 12-bit version. The AD5300/AD5310/AD5320 are available in 6-lead SOT-23 packages and 8-lead μSOIC packages.

Product Highlights

  1. Available in 6-lead SOT-23 and 8-lead μSOIC packages.
  2. Low power, single supply operation. This part operates from a single 2.7 V to 5.5 V supply and typically consumes 0.35 mW at 3 V and 0.7 mW at 5 V, making it ideal for battery-powered applications.
  3. The on-chip output buffer amplifier allows the output of the DAC to swing rail-to-rail with a slew rate of 1 V/μs.
  4. Reference derived from the power supply.
  5. High speed serial interface with clock speeds up to 30 MHz. Designed for very low power consumption. The interface only powers up during a write cycle.
  6. Power-down capability. When powered down, the DAC typically consumes 50 nA at 3 V and 200 nA at 5 V.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • Single 10-bit DAC
  • 6-lead SOT-23 and 8-lead μSOIC packages
  • Micropower: 140 µA @ 5 V
  • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed Monotonic by Design
  • Reference derived from power supply
  • Low Power, SPI™, QSPI™, MICROWIRE™
    and DSP Compatible 3-Wire Serial Interface
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • Low power serial interface with Schmitt triggered inputs
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Qualified for automotive applications

Functional Block Diagram for AD5310

AD5310 Diagram
Functional Block Diagram for AD5310

Similar Products

  • AD5040: Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5060: Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
  • AD5061: 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V, in an SOT-23
More

Of Note ...

For additional information, please see also AD5311 with a 2-Wire Interface.

Documentation

Title Content Type File Type
AD5310: +2.7 V to +5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23 Data Sheet (Rev B, 07/2012) (pdf, 164 kB) Data Sheets PDF
DDS Device Provides Amplitude Modulation
by Mary McCarthy, Analog Devices, Inc.
(EDN, September 2, 1999)
Technical Articles HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Brochure: Monitor and Control Solutions for Communications Systems Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5310 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5310BRM Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.43 $1.98 N  Material Info PCN Purchase
AD5310BRM-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.98 N  Material Info PCN Purchase
AD5310BRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.09 $1.72 Y  Material Info PCN Purchase Sample
AD5310BRMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.72 Y  Material Info PCN Purchase
AD5310BRT-500RL7 Status: Production 6 ld SOT-23 6 Ind Reel, 500 - $1.98 N  Material Info PCN Purchase
AD5310BRT-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $1.98 N  Material Info PCN Purchase
AD5310BRTZ-500RL7 Status: Production 6 ld SOT-23 6 Ind Reel, 500 - $1.72 Y  Material Info PCN Purchase Sample
AD5310BRTZ-REEL Status: Production 6 ld SOT-23 6 Ind Reel, 10000 - $1.72 Y  Material Info PCN Purchase
AD5310BRTZ-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $1.72 Y  Material Info PCN Purchase
AD5310WBRTZ-REEL7 Status: Production SOT23 5/6/8 Leads 6 Ind Reel, 3000 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close