Add to Signal Chain Designer

AD5453:  14-Bit High Bandwidth Multiplying DACs with Serial Interface

Product Details


The AD5450/AD5451/AD5452/AD5453 are CMOS 8-/10-/ 12-/14-bit current output digital-to-analog converters, respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suited to several applications, including battery-powered applications.

As a result of manufacture on a CMOS submicron process, these DACs offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.

These DACs utilize a double-buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. Upon power-up, the internal shift register and latches are filled with 0s, and the DAC output is at zero scale.

The applied external reference input voltage (VREF) determines the full-scale output current. These parts can handle ±10 V inputs on the reference, despite operating from a single-supply power supply of 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The AD5450/AD5451/AD5452/AD5453 DACs are available in small 8-lead TSOT, and the AD5452/AD5453 are also available in MSOP packages. The AD5453 also comes in 8-lead LFSCP.

The EV-AD5443/46/53SDZ board is available for evaluating DAC performance. For more information, see the UG-327 evaluation board user guide.

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

FEATURES and BENEFITS

  • 12 MHz multiplying bandwidth
  • INL of ±0.25 LSB @ 8-bit
  • 8-lead TSOT and MSOP packages
  • 2.5 V to 5.5 V supply operation
  • Pin-compatible 8-/10-/12-/14-bit current output DACs
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.7 MSPS update rate
  • Extended temperature range: –40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset with brownout detect
  • <0.4 μA typical current consumption
  • Guaranteed monotonic
  • Qualified for automotive applications

AD5453 Functional Block Diagram

Similar Products

  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5450 8-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5451 10-Bit High Bandwidth Multiplying DACs with Serial Interface

Documentation

Title Content Type File Type
AD5450/AD5451/AD5452/AD5453: 8-/10-/12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface Data Sheet (Rev G, 06/2013) (pdf, 738 kB) Data Sheets PDF
AN-1235: AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs  (pdf, 94 kB) Application Notes PDF
AN-1094: Multiplying DACs—Fixed Reference, Waveform Generation Applications  (pdf, 141 kB) Application Notes PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Application Notes PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Application Notes PDF
AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Application Notes PDF
CN-0055: Programmable Gain Element Using the AD5450/AD5451/AD5452/AD5453 Current Output DAC Family  (pdf, 135 kB) Circuit Note PDF
CN-0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs  (pdf, 108 kB) Circuit Note PDF
CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs  (pdf, 112 kB) Circuit Note PDF
UG-327: Evaluating the AD5443, AD5446, and AD5453 Current Output/Serial Input DACs  (pdf, 480 kB) User Guides PDF
High-Speed DAC Controls Power Amplifier Ramp Profile
by Liam Riordan (Analog Dialogue, Vol. 41, June 2007)
Analog Dialogue HTML
AD545x: Current Output DAC Delivers 14-Bits And 10-MHz Multiplying Bandwidths  (htm)
(analogZONE Products, March 1, 2004)
Product Reviews HTM
4-Quadrant Multiplying D/A Converters Overview HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD5453 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5453WBCPZ-RL Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 5000 $5.93 $4.86 Y  Material Info Notify Me Purchase Sample
AD5453YRM Status: Production 8 ld MSOP 8 Ind Tube, 50 $5.89 $4.82 N  Material Info PCN Purchase Sample
AD5453YRM-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $4.82 N  Material Info PCN Purchase
AD5453YRM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $4.82 N  Material Info PCN Purchase
AD5453YRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $5.54 $4.54 Y  Material Info PCN Purchase Sample
AD5453YRMZ-REEL Status: Last Time Buy 8 ld MSOP 8 Ind Reel, 3000 - $4.54 Y  Material Info PCN/PDN Purchase
AD5453YRMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $4.54 Y  Material Info PCN Purchase
AD5453YUJZ-REEL Status: Last Time Buy 8 ld TSOT 8 Ind Reel, 10000 - $4.59 Y  Material Info PCN/PDN Purchase
AD5453YUJZ-REEL7 Status: Production 8 ld TSOT 8 Ind Reel, 3000 - $4.59 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5453 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-AD5443/46/53SDZ Status: Production Combination Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close