Overview
Features and Benefits
- ADSP-SC573 400-pin 17x17mm BGA
- 2Gb DDR3 Memory
- 128 Mb SPI Flash
- 2 x Ethernet (1x 10/100, 1x GigE)
- ADAU1979 quad ADC
- ADAU1962A 12 channel 24-bit DAC
- ADAU1977 quad ADC with diagnostics
- SPDIF in/out, optical & coax
- UART
- 2 CAN transceivers + RJ11 connectors
- USB OTG
- SD/MMC memory connector
- HADC
- EI3 Expansion Interface
- CrossCore® Embedded Studio EZ-KIT license and ICE-1000 emulator
Product Details
The ADSP-SC573 processor is a member of the SHARC® family of products. The ADSP-SC573 processor is based on the SHARC+ dual-core and the arm® Cortex-A5TM core. The ADSP-SC573 SHARC processor is a member of the SIMD SHARC family of DSPs that feature Analog Devices Super Harvard Architecture. These 32-bit/40- bit/64-bit floating-point processors are optimized for high performance audio/floating-point applications with their large onchip SRAM, multiple internal buses to eliminate I/O bottlenecks, and innovative digital audio interfaces (DAI). New enhancements to the SHARC+ core add cache enhancements, branch prediction, and other instruction set improvements—all while maintaining instruction set compatibility to previous SHARC products. The EZ-KIT ships with all of the necessary hardware to get you up and running and start the evaluation immediately
Markets and Technologies
Applicable Parts
Package Contents
The ADSP-SC573 EZ-Board package contains the following items:- ADSP-SC573 EZ-Board PCB
- Universal 5V DC power
- Ethernet cable
- USB A to micro B cable
- USB micro A to A receptacle cable
- ICE-1000
- Standoffs and screws in a bag
- Release note
- 2GB SD card
System Requirements
Verify that your PC has these minimum requirements for the CCES installation:
- 2 GHz single core processor; 3.3GHz dual core or better recommended
- 4 GB RAM; 8GB or more recommended
- 2 GB available disk space
- One open USB port
Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADSP-SC573 EZ-KIT Manual (Rev. 1.0)6/20/2016
- 
                                                                
                                                                    
                                                                                                                                            ADSP-SC573 Schematics (Rev. 1.3)6/20/2016PDF9 M
- 
                                                                
                                                                    
                                                                                                                                            ADSP-SC573 Bill of Materials (Rev. 1.9)6/20/2016PDF418 K
- 
                                                                
                                                                    
                                                                                                                                            ADSP-SC573 EZ KIT Board Design Database (Rev. 1.3)2/9/2017ZIP19 M