EVAL-ADF7023 |
ADF7023 Evaluation Boards
|
Applicable Parts
Product Details
Two different board layouts are available for the ADF7023. In the first layout there are separate matching circuits for both the single ended PA and for the differential LNA/PA. This layout is used on the EVAL-ADF7023DB1 and EVAL-ADF7023DB3 evaluation boards.
In the second layout there is a single matching network connecting the single ended PA and the differential LNA/PA. This layout is used on the EVAL-ADF7023DB2 and EVAL-ADF7023DB4 evaluation boards.
Both layouts are 4-layer boards and use 0402 passives.
-
ADF7023 Evaluation Board Guide, Gerber File, Schematic and BOM ZIP
Two different board layouts are available for the ADF7023. For further information see Product Details above.
7827 kB
ZIP
7827 kB