Overview

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Performance optimized for the narrowband range of 2.4GHz to 2.5GHz

Product Details

The AD-FMCOMMS2-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The AD-FMCOMMS2-EBZ board comes specifically tuned and optimized to 2.4 GHz and due to the limitations of the on-board discrete external components, it may exhibit diminished RF performance on some other programmed configurations. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, all programmable within the AD9361 itself.

The AD-FMCOMMS2-EBZ provides RF engineers the ability to connect the AD9361 to a RF testbench (Vector Signal Analyzer, Signal generator, etc) and measure performance. The external components (which can easily be swapped) on the AD-FMCOMMS2-EBZ have a narrower RF tuning range 2400 – 2500 MHz. It is expected that most engineers will change these external components (pin for pin replacements from various vendors are available) for their specific application/frequency of interest. Anyone interested in a wider tuning range board should look at the AD-FMCOMMS3-EBZ.

Getting Started

The AD-FMCOMMS2/3/4/5-EBZ Zynq and ZED Quick Start Guide provides some quick instructions (still takes awhile to download, and set things up) on how to set up the AD-FMCOMMS2-EBZ or AD-FMCOMMS3-EBZ or AD-FMCOMMS4-EBZ or AD-FMCOMMS5-EBZ,

Reference Board

Reference Board: AD-FMCOMMS2-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
ADP1755

Low Vin / Vout LDO

ADP2164

4 A, synchronous, step-down dc-to-dc regulator

ADP1755

Low Vin / Vout LDO

AD7291

12-bit, low power,8-channel, SAR ADC

AD9361

High performance, RF Agile Transceiver™

AD_FMCOMM2S2_RevC

Related Hardware (3)

Daughter Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.