RADAR

ADI offers leading-edge 24 GHz and 77/79 GHz Drive360 RADAR technology for the fast-growing automotive RADAR market. Our advanced components enable automotive suppliers and OEMs to develop high performance RADAR systems such as front and rear park assist, forward collision warning, lane change assist, blind spot detection, collision mitigation systems, and adaptive cruise control.

As the automotive industry shifts towards autonomous and highly automated driving, automotive sensors need to reliably detect smaller objects further away and in heavily congested areas, providing critical extra time to execute evasive actions. Analog Devices is the first technology supplier worldwide to produce 76 to 81 GHz Automotive RADAR at 28 nm CMOS. This technology enables a scalable RADAR platform that supports long range to ultrashort detection needs and ensures solution longevity with the lowest total cost of ownership.

As a long-term supplier and technology partner to the automotive industry, our zero-defect management system is an integral part of our design and manufacturing processes. ADI maintains certification in all major quality standards. Please visit the Quality Certificates section to view the detailed certifications.

Featured Products

Technical Resources