Add to Signal Chain Designer

ADT7302:  ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23

Product Details

The ADT7302 is a complete temperature monitoring system available in SOT-23 and MSOP packages. It contains a bandgap temperature sensor and a 13-bit ADC to monitor and digitize the temperature reading to a resolution of +0.03125°C.

The ADT7302 has a flexible serial interface that allows easy interfacing to most microcontrollers. The interface is compatible with SPI™, QSPI and MICROWIRE™ protocol and is also compatible with DSPs. The part features a standby mode that is controlled via the serial interface.

The ADT7302’s wide supply voltage range, low supply current and SPI-compatible interface, make it ideal for a variety of applications, including personal computers, office equipment, automotive and domestic appliances.

Product Highlights
  1. On-chip temperature sensor that allows an accurate measurement of the ambient temperature. The measurable temperature range is −40°C to +125°C.
  2. Supply voltage of 2.7 V to 5.25 V.
  3. Space-saving 6-lead SOT-23 and 8-lead MSOP packages.
  4. Maximum temperature accuracy of ±2°C.
  5. 13-bit temperature reading to 0.03125°C resolution.
  6. Shutdown mode that reduces the power consumption to 4.88 μW with VDD = 3.3 V at 1 SPS.
  7. Compatible with AD7814.

Applications

  • Medical equipment
  • Automotive
    Environmental controls
    Oil Termperature
    Hydraulic systems
  • Cellular phones
  • Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Office equipment
  • Domestic appliances
  • Process control

FEATURES and BENEFITS

  • 13 - Bit Temperature-to-Digital Converter
  • – 40°C to + 125°C Operating Temperature Range
  • Max Temperature of 125°C
  • ± 2°C Accuracy
  • 0.03125°C Temperature Resolution
  • Operating Current of 1 µA
  • Power Dissipation of 0.631 mW at VDD = 3.3 V
  • SPI - and DSP - Compatible Serial Interface Shutdown Mode
  • Space-Saving SOT-23 and microSOIC Packages
  • Compatible with AD7814

Functional Block Diagram for ADT7302

Documentation

Title Content Type File Type
ADT7302: ±2°C Accurate, MicroPower Digital Temperature Sensor Data Sheet  (Rev B, 06/2011) (pdf, 271 kB) Data Sheets PDF
Selection Guide: Temperature Sensors  (pdf, 807 kB) Overview PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADT7302 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADT7302ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.81 $0.78 Y  Material Info PCN Purchase Sample
ADT7302ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $0.78 Y  Material Info PCN Purchase
ADT7302ARTZ-500RL7 Status: Production 6 ld SOT-23 6 Ind Reel, 500 $0.81 $0.78 Y  Material Info PCN Purchase Sample
ADT7302ARTZ-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $0.78 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADT7302 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADT7301EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close