content here.
content here.

AD7911:  2-Channel, 2.35 V to 5.25 V, 250 kSPS, 10-Bit A/D Converter

The AD7911/AD7921 are 10-bit and 12-bit, high speed, low power, 2-channel, successive-approximation ADCs respectively. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 250 kSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz.

The conversion process and data ...More

AD7911:  2-Channel, 2.35 V to 5.25 V, 250 kSPS, 10-Bit A/D Converter

Product Description

The AD7911/AD7921 are 10-bit and 12-bit, high speed, low power, 2-channel, successive-approximation ADCs respectively. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 250 kSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The channel to be converted is selected through the DIN pin and the mode of operation is controlled by CS. The serial data stream from the DOUT pin has a channel identifier bit, which provides information about the channel converted.

The AD7911/AD7921 use advanced design techniques to achieve very low power dissipation at high throughput rates.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to VDD.

The conversion rate is determined by the SCLK.

  • Throughput Rate: 250 kSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power: 4 mW typ at 250 kSPS with 3 V Supplies 13.5 mW typ at 250 kSPS with 5 V Supplies
  • Wide Input Bandwidth: 71.5 dB Minimum SNR at 100 kHz Input Frequency
  • No Pipeline Delays
  • Flexible Power/Serial Clock Speed Management
  • High Speed Serial Interface SPI®/QSPI™ /MICROWIRE™ /DSP Compatible
  • Standby Mode: 1 µA max
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
  • Resolution (Bits): 10bit
  • T-Put Rate: 250kSPS
  • # Chan: 2
  • Supply V: Single(+2.5),Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 20mW
  • Interface: Ser,SPI
  • Ain Range: Uni Vdd
  • SNR (dB): n/a
  • Pkg Type: SOP,SOT

Functional Block Diagram for AD7911

AD7911 Diagram
Functional Block Diagram for AD7911

OF NOTE ...

For samples and technical information, please contact the ADC Development Group. Please include your name, company, address and a brief description of your application.

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7912 10 1MSPS 2 15mW
AD7911 10 250KSPS 2 20mW
AD7440 10 1MSPS 1 9mW
AD7477 10 1MSPS 1 17.5mW
AD7477A 10 1MSPS 1 17.5mW
AD7441 10 1MSPS 1 9.3mW
AD7470 10 1.75MSPS 1 12mW
AD7813 10 400KSPS 1 17.5mW
AD7810 10 350KSPS 1 17.5mW
AD7277 10 3MSPS 1 19.8mW
AD7910 10 250KSPS 1 15mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.