AD7908, AD7918, AD7928 Evaluation kit

Product Details

The EVAL-AD79X8CBZ is a fully featured evaluation kit for the AD7908, AD7918 and AD7928. Accompanying each EVAL-AD79X8CB is a sample box containing, 1 X AD7928, 1 X AD7918, and 1 X AD7908. Depending on the ADC required for evaluation the user can place the required ADC in the socket on the EVAL-AD79X8CB. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

Documentation

沪ICP备09046653号
content here.
content here.

Send Feedback

Close