content here.
content here.

AD7657:  250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar, 14-Bit A/D Converter

The AD7657 contains six 14-bit, fast, low power, successive approximation ADCs all in the one package. The AD7657 core operates from a single 4.5 V to 5.5 V power supply and features throughput rates up to 250 kSPS. The parts contain low noise, wide bandwidth track-and-hold amplifiers that can handle input frequencies up to 8 MHz.

The conversion process and data acquisition are ...More

AD7657:  250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar, 14-Bit A/D Converter

Product Description

The AD7657 contains six 14-bit, fast, low power, successive approximation ADCs all in the one package. The AD7657 core operates from a single 4.5 V to 5.5 V power supply and features throughput rates up to 250 kSPS. The parts contain low noise, wide bandwidth track-and-hold amplifiers that can handle input frequencies up to 8 MHz.

The conversion process and data acquisition are controlled using CONVST signals and an internal oscillator. Three CONVST pins allow independent simultaneous sampling of the three ADC pairs. The AD7657 has both a high speed parallel and serial interface allowing the devices to interface with microprocessors or DSPs. When in Serial interface mode these parts have a Daisy Chain feature allowing multiple ADCs to connect to a single serial interface. There are no pipelined delays associated with the parts.

The AD7657 is fabricated on Analog Devices’ Industrial CMOS process, iCMOS™ , a technology platform combining the advantages of low and high voltage CMOS, bipolar and high voltage DMOS processes. The process enables the AD7657 to accept high voltage bipolar signals in addition to reducing power consumption and package size. The AD7657 can accommodate true bipolar input signals in the ±10V range and ±5V range . It contains a 2.5V internal reference and can also accept an external reference. If a 3V external reference is applied to the VREF pin, the ADC can accommodate a true bipolar ±12V analog input range. VDD and VSS supplies of ±12V are required for this ±12V input range.

Product Highlights

  1. Six 14-bit 250 kSPS ADCs on board.
  2. Six true bipolar high impedance analog inputs.
  3. The AD7657 features both a parallel and a high speed serial interface.

Applications

  • Power Line Monitoring systems
  • Instrumentation and control systems
  • Multi-axis positioning systems
  • * Protected by U.S. Patent No. 6,731,232

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • 6 Independent ADCs
    • True Bipolar Analog Inputs
    • Pin/Software Selectable Ranges:- ±10V, ±5V
    • Fast throughput rate: 250 kSPS per channel
    • Specified for AVCC of 4.75 V to 5.25 V
    • Low power: 160mW at 250 kSPS with 5 V supplies
    • Wide input bandwidth: 83 dB SNR at 50 kHz input frequency
    • On-chip Reference and Reference Buffers
    • Parallel and Serial Interface
    • SPI/QSPI/µWire/DSP compatible
    • Standby mode: 5 µA max
    • 64 LQFP package
    • Resolution (Bits): 14bit
    • T-Put Rate: 250kSPS
    • # Chan: 6
    • Supply V: Multi(±12, +5),Multi(±15, +5)
    • Pwr Diss: 143mW
    • Interface: Par,Ser,SPI
    • Ain Range: Bip (Vref) x 2,Bip (Vref) x 4,Bip 10V,Bip 5.0V
    • SNR (dB): 83.5dB
    • Pkg Type: QFP

    Functional Block Diagram for AD7657

    Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
    AD7657 14 250KSPS 6 143mW
    AD7657-1 14 250KSPS 6 140mW
    AD7949 14 250KSPS 8 13.5mW
    AD7656 16 250KSPS 6 143mW
    AD7656-1 16 250KSPS 6 140mW
    AD7658 12 250KSPS 6 143mW
    AD7658-1 12 250KSPS 6 140mW
    AD7856 14 285KSPS 8 89.25mW
    AD7367 14 1MSPS 4 88.7mW
    AD7264-5 14 1MSPS 2 120mW
    AD7357 14 4.25MSPS 2 36mW

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.