Overview

Product Details

The EVAL-AD7657CBZ is a fully featured evaluation kit for the AD7657. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

Applicable Parts

Software

Evaluation Software

ZIP
554266 kB
AD7656/AD7657/AD7658 Evaluation Board Software
Includes software for controlling and evaluating the performance of the AD7656/AD7657/AD7658, when they are operated with the evaluation board controller. The EVAL-AD7656/AD7657/AD7658SDZ Demonstration/Evaluation Software runs under Windows XP SP2, Windows Vista, or Windows 7.