content here.
content here.

AD7324:  Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter

The AD7324 is a 4-Channel,12-Bit Plus Sign,1 MSPS Successive Approximation ADC. The ADC has a high speed serial interface that can operate at throughput rates up to 1 MSPS. The AD7324 can handle True Bipolar Analog input signals. The Bipolar ranges are software selectable by programming the on board Range Register. Bipolar input ranges include ± 10V, ± 5V, ± 2.5V. The AD7324 can also handle a 0 to ...More

AD7324:  Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter

Product Description

The AD7324 is a 4-Channel,12-Bit Plus Sign,1 MSPS Successive Approximation ADC. The ADC has a high speed serial interface that can operate at throughput rates up to 1 MSPS. The AD7324 can handle True Bipolar Analog input signals. The Bipolar ranges are software selectable by programming the on board Range Register. Bipolar input ranges include ± 10V, ± 5V, ± 2.5V. The AD7324 can also handle a 0 to 10 V uniploar input range, which is also software selectable. Each analog input channel can be independently programmed to one of the input ranges by setting the appropriate bits in the Range Register. The Analog Input Channels can be configured as Single-Ended, Fully Differential or Pseudo Differential. Dedicated Control Register bits are used to configure the Analog inputs. The 24 contains a Channel Sequencer, allowing automatic conversions between each analog input channel. The ADC contains a 2.5V Internal reference. The AD7324 also allows for external Reference operation. If a 3V external reference is applied to the REFIN/OUT pin, the ADC can handle a True Bipolar ± 12 V Analog input range. Minimum VDD and VSS supplies of ± 12V are required for this ± 12 V input range.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • 12-Bit Plus Sign SAR ADC
  • True Bipolar Input Ranges
  • Software Selectable Input Ranges ± 10V, ± 5V, ± 2.5V, 0 to 10V
  • Four Analog Inputs with Channel Sequencer
  • Single Ended, True Differential and Pseudo Differential Analog Input Capability
  • High Speed Serial Interface - 1 MSPS Throughput
  • Low Power: 26mW
  • Full Power Signal Bandwidth: >13 MHz
  • Internal 2.5 V Reference
  • High Speed Serial Interface
  • For eight and two channel equivalent devices, see AD7328 and AD7322 respectively
  • Resolution (Bits): 13bit
  • T-Put Rate: 1MSPS
  • # Chan: 4
  • Supply V: Multi(±12, +5),Multi(±15, +5)
  • Pwr Diss: 30mW
  • Interface: Ser,SPI
  • Ain Range: Bip (Vref),Bip (Vref) x 2,Bip (Vref) x 4,Bip 10V,Bip 2.5V,Bip 5.0V,Uni (Vref) x 4,Uni 10V
  • SNR (dB): 76dB
  • Pkg Type: SOP

Functional Block Diagram for AD7324

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7324 13 1MSPS 4 30mW
AD7933 10 1.5MSPS 4 16mW
AD7322 13 1MSPS 2 30mW
AD7866 12 1MSPS 4 24mW
AD7934 12 1.5MSPS 4 16mW
AD7914 10 1MSPS 4 13.5mW
AD7924 12 1MSPS 4 13.5mW
AD7328 13 1MSPS 8 29mW
AD7329 13 1MSPS 8 30mW
AD7904 8 1MSPS 4 13.5mW
AD7323 13 500KSPS 4 17mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.