| Title | Content Type | File Type |
|---|---|---|
| AD7923: 4-Channel, 200 kSPS, 12-Bit ADC with Sequencer in 16-Lead TSSOP Data Sheet (Rev C, 05/2011) (pdf, 417 kB) | Data Sheets | |
| AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB) | Application Notes | |
|
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. |
Application Notes | |
| AN-932: Power Supply Sequencing (pdf, 95 kB) | Application Notes | |
| AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB) | Application Notes | |
| AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB) | Application Notes | |
| AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB) | Application Notes | |
| The Data Conversion Handbook | Design Handbooks | HTML |
| MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB) | Tutorials | |
| MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design (pdf, 152 kB) | Tutorials | |
| MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care (pdf, 94 kB) | Tutorials | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
| MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning) (pdf, 277 kB) | Technical Articles | |
| MS-2124: Understanding AC Behaviors of High Speed ADCs (pdf, 276 kB) | Technical Articles | |
|
Nine Often Overlooked ADC Specifications
(pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance. |
Technical Articles | |
| Brochure: Monitor and Control Solutions for Communications Systems | Overview | HTML |
|
Optical and High Speed Networking
(pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution. |
Overview | |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Were these recommendations helpful?
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.