ADUC7121

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU

Viewing:

Part Details

  • Analog input/output
    • Multiple channel, 12-bit, 1 MSPS ADC
      • 2 differential pairs with input PGA
      • General-purpose inputs (differential or single-ended)
        • ADuC7121: 7 channels
    • Fully differential and single-ended modes
    • 0 V to VREF analog input voltage range (single-ended mode)
    • 5 low noise IDACs
      • 250 mA, 200 mA, 45 mA, 80 mA, 20 mA
    • 12-bit voltage output DACs
      • ADuC7121: 4 channels
    • 4× 12-bit voltage output DACs
    • On-chip voltage reference
    • On-chip temperature sensor
  • Microcontroller
    • ARM7TDMI core, 16-bit/32-bit RISC architecture
    • JTAG port supports code download and debug
  • Clocking options
    • Trimmed on-chip oscillator (±3%)
    • External watch crystal
    • External clock source up to 41.78 MHz
    • 41.78 MHz PLL with programmable divider
  • Memory
    • 126 kB Flash/EE memory, 8 kB SRAM
    • In-circuit download, JTAG-based debug
    • Software triggered in-circuit reprogrammability
  • On-chip peripherals
    • UART, 2 × I2C and SPI serial I/O
    • 32-pin GPIO port
    • 4× general-purpose timers
    • Wake-up timers and WDT
    • Power supply monitor
    • IDAC monitor
    • Temperature monitor
  • Vectored interrupt controller for FIQ and IRQ
    • 8 priority levels for each interrupt type
    • Interrupt on edge or level external pin inputs
  • Power
    • Specified for 3 V operation
    • Normal mode: 11 mA at 5.22 MHz, 30 mA at 41.78 MHz
  • Packages and temperature range
    • 7 mm × 7 mm 108-ball CSP_BGA
    • Fully specified for –40°C to +105°C operation
  • Tools
    • Low cost QuickStart development system
    • Full third party support
ADUC7121
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU
ADuC7120-7121 Functional Block Diagram ADuC7121 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADUC7121

ADuC7120/ADuC7121 QuickStart Plus Development System

Product Details

The ADuC7121 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating a high performance multichannel ADC, 16-bit/32-bit MCU, and Flash®/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7121 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

EVAL-ADUC7121
ADuC7120/ADuC7121 QuickStart Plus Development System

Reference Designs

ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor

Latest Discussions

Recently Viewed