ADUC845: Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC
The ADuC845 MicroConverter is a fully integrated Dual 24-bit, Multi-Channel Sigma Delta ADC and Flash microcontroller on a single chip. This device is a multi-channel extension of ADI’s popular ...More
Accutron no longer provides development tools for the ADuC8xx products.
read more ...
QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.
ADUC845: Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC
Product Description
The ADuC845 MicroConverter is a fully integrated Dual 24-bit, Multi-Channel Sigma Delta ADC and Flash microcontroller on a single chip. This device is a multi-channel extension of ADI’s popular ADuC844 and ADuC846 MicroConverter family and is optimized for applications in industrial control, smart sensors, loadcells and instrumentation that require precison acquisition of multiple (up to 10) channels.
The ADuC845 is available in 52-pin PQFP or 56-pin CSP packages and operates on a 3 V or 5 V power supply over the standard industrial temperature range. Like all of ADI's MicroConverter products, the device is supported by the QuickStart and QuickStart-Plus development systems.
Features
- Dual 24-Bit, Precision Sigma-Delta ADCs
- 10-Channel Single-Ended Input or 5-Channel Differential Input Options
- Buffered Programmable Gain, Self-Calibrating, 24-Bit Primary ADC
- Self Calibrating, 24-Bit Auxiliary ADC
- Two Independent, Differential Reference Inputs Options
- On-Chip, Burn-out and Excitation Current Options
- Single 12-Bit Rail-to-Rail Voltage-Output DAC
- Precision Temperature Sensor
- Two Flexible PWM Outputs
- Single Cycle 8052 Core to
- 62K-Byte In-Circuit Re-Programmable
- 4K-Byte Read/Write Accessible
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUC845
Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC
Other Diagrams for ADUC845
Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC
ADUC845 Pin Configuration
56-Lead LFCSP
Functional Block Diagram for ADUC845
| Part# | MCU Core | MCU Speed (MIPS) | Flash (kbytes) | SRAM (bytes) | External Memory Interface | GPIO Pins | Resolution (Bits) | ADC Speed (KSPS) | ADC # Channels | Other | 12 Bit DAC Outputs | Temperature Range (°C) | Smallest Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADUC7019 | ARM7 TDMI | 40 | 62 | 8192 | - | 14 | 12 | 1,000 | 5 | - | 3 | -40 to 125 | - | $6.42 |
| ADUC7020 | ARM7 TDMI | 40 | 62 | 8192 | - | 14 | 12 | 1,000 | 5 | - | 4 | -40 to 105 | 40 CSP, 6x6mm | $6.88 |
| ADUC7021 | ARM7 TDMI | 40 | 62 | 8192 | - | 13 | 12 | 1,000 | 8 | - | 2 | -40 to 85 | 40 CSP, 6x6mm | $4.94 |
| ADUC7022 | ARM7 TDMI | 40 | 62 | 8192 | - | 13 | 12 | 1,000 | 10 | - | - | -40 to 85 | 40 CSP, 6x6mm | $4.03 |
| ADUC7024 | ARM7 TDMI | 40 | 62 | 8192 | - | 30 | 12 | 1,000 | 10 | PWM | 2 | -40 to 105 | 64 CSP, 9x9mm | $7.08 |
| ADUC7025 | ARM7 TDMI | 40 | 62 | 8192 | - | 30 | 12 | 1,000 | 12 | PWM | - | -40 to 105 | 64 CSP, 9x9mm | $5.30 |
| ADUC7026 | ARM7 TDMI | 40 | 62 | 8192 | X | 40 | 12 | 1,000 | 12 | PWM | 4 | -40 to 125 | 80 QFP, 14x14mm | $8.91 |
| ADUC7027 | ARM7 TDMI | 40 | 62 | 8192 | X | 40 | 12 | 1,000 | 16 | PWM | - | -40 to 125 | 80 QFP, 14x14mm | $6.50 |
| ADUC7028 | ARM7 TDMI | 40 | 62 | 8192 | - | 40 | 12 | 1,000 | 8 | - | 4 | -40 to 125 | - | $6.01 |
| ADUC7032-8L | ARM7 TDMI | 40 | 96 | 6144 | - | 9 | 16 | 8 | 2 | - | - | -40 to 85 | - | $7.12 |
| ADUC7033 | ARM7 TDMI | 40 | 96 | 6144 | - | 9 | 16 | - | - | - | - | -40 to 85 | - | $6.72 |
| ADUC7034 | ARM7 TDMI | 40 | 32 | 4096 | - | 9 | 16 | 8 | 2 | - | - | -40 to 85 | 48 CSP, 7x7mm | $6.37 |
| ADUC7036 | ARM7 TDMI | 20 | 96 | 6144 | - | 9 | 16 | 8 | 2 | - | - | - | 48 CSP, 7x7mm | $6.72 |
| ADUC7060 | ARM7 TDMI | 10 | 32 | 4096 | - | 14 | 24 | 8 | 10 | 14 Bit DAC, PWM | - | -40 to 125 | 48 CSP, 7x7mm | $4.70 |
| ADUC7061 | ARM7 TDMI | 10 | 32 | 4096 | - | 8 | 24 | 8 | 10 | 14 Bit DAC, PWM | - | -40 to 125 | 32 CSP, 5x5mm | $3.40 |
| ADUC7128 | ARM7 TDMI | 40 | 126 | 8192 | - | 28 | 12 | 1,000 | 10 | 10 Bit DAC, PWM | - | - | - | $7.03 |
| ADUC7129 | ARM7 TDMI | 40 | 126 | 8192 | - | - | 12 | 1,000 | 12 | - | - | -40 to 125 | - | $7.83 |
| ADUC812 | 8052 (12-clk) | 1.3 | 8 | 256 | X | 34 | 12 | 200 | 8 | - | 2 | -40 to 125 | 56 CSP, 8x8mm | $8.40 |
| ADUC814 | 8052 (12-clk) | 1.3 | 8 | 256 | - | 17 | 12 | 247 | 6 | - | 2 | -40 to 125 | 28 TSSOP, 10x7mm | $4.57 |
| ADUC816 | 8052 (12-clk) | 1.3 | 8 | 256 | X | 34 | 16 | 0.105 | 4 | - | 1 | -40 to 85 | 56 CSP, 8x8mm | $5.66 |
| ADUC824 | 8052 (12-clk) | 1 | 8 | 256 | X | 34 | 24 | 0.105 | 4 | - | 1 | -40 to 85 | 56 CSP, 8x8mm | $6.14 |
| ADUC831 | 8052 (12-clk) | 1.3 | 62 | 2304 | X | 34 | 12 | 247 | 8 | PWM | 2 | -40 to 125 | 56 CSP, 8x8mm | $8.87 |
| ADUC832 | 8052 (12-clk) | 1.3 | 62 | 2304 | X | 34 | 12 | 247 | 8 | PWM | 2 | -40 to 125 | 56 CSP, 8x8mm | $8.87 |
| ADUC834 | 8052 (12-clk) | 1 | 62 | 2304 | X | 34 | 24 | 0.105 | 4 | PWM | 1 | -40 to 125 | 56 CSP, 8x8mm | $12.47 |
| ADUC836 | 8052 (12-clk) | 1 | 62 | 2304 | X | 34 | 16 | 0.105 | 4 | PWM | 1 | -40 to 125 | 56 CSP, 8x8mm | $9.97 |
| ADUC841 | 8052 (1-clk) | 20 | 62 | 2304 | X | 34 | 12 | 400 | 8 | PWM | 2 | -40 to 85 | 56 CSP, 8x8mm | $6.64 |
| ADUC842 | 8052 (1-clk) | 16 | 62 | 2304 | X | 34 | 12 | 400 | 8 | PWM | 2 | -40 to 85 | 56 CSP, 8x8mm | $6.64 |
| ADUC843 | 8052 (1-clk) | 16 | 62 | 2304 | X | 34 | 12 | 400 | 8 | PWM | - | -40 to 85 | 56 CSP, 8x8mm | $5.21 |
| ADUC845 | 8052 (1-clk) | 12 | 62 | 2304 | X | 34 | 24 | 1.37 | 10 | PWM | 1 | -40 to 125 | 56 CSP, 8x8mm | $9.04 |
| ADUC847 | 8052 (1-clk) | 12 | 62 | 2304 | X | 34 | 24 | 1.37 | 10 | PWM | 1 | -40 to 125 | 56 CSP, 8x8mm | $5.92 |
| ADUC848 | 8052 (1-clk) | 12 | 62 | 2304 | X | 34 | 16 | 1.37 | 10 | PWM | 1 | -40 to 125 | 56 CSP, 8x8mm | $5.04 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADUC845 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close