ADuC841

PRODUCTION

Precision Analog Microcontroller: 20MIPS 8052 Flash MCU + 8-Ch 12-Bit ADC + Dual 12-Bit DAC

Viewing:

Part Details

  • Pin compatible upgrade of ADuC812/ADuC831/ADuC832
    • Increased performance
      • Single-cycle 20 MIPS 8052 core
      • High speed 420 kSPS 12-bit ADC
    • Increased memory
      • Up to 62 kBytes on-chip Flash/EE program memory
      • 4 kBytes on-chip Flash/EE data memory
    • In-circuit reprogrammable
      • Flash/EE, 100 year retention, 100 kCycle endurance
      • 2304 bytes on-chip data RAM
    • Smaller package
      • 8 mm × 8 mm chip scale package
      • 52-lead PQFP—pin-compatible upgrade
  • Analog I/O
    • 8-channel, 420 kSPS high accuracy, 12-bit ADC
    • On-chip, 15 ppm/°C voltage reference
    • DMA controller, high speed ADC-to-RAM capture
    • Two 12-bit voltage output DACs
    • Dual output PWM Σ-Δ DACs
    • On-chip temperature monitor function
  • 8052 based core
    • 8051 compatible instruction set (20 MHz max)
  • High performance single-cycle core
    • 32 kHz external crystal, on-chip programmable PLL
    • 12 interrupt sources, 2 priority levels
    • Dual data pointers, extended 11-bit stack pointer
  • On-chip peripherals
    • Time interval counter (TIC)
    • UART, I2C®, and SPI® Serial I/O
    • Watchdog timer (WDT)
    • Power supply monitor (PSM)
  • Power
    • Normal: 4.5 mA @ 3 V (core CLK = 2.098 MHz)
  • Development tools
    • Low cost, comprehensive development system incorporating nonintrusive single-pin emulation,
    • IDE based assembly and C source debugging
ADuC841
Precision Analog Microcontroller: 20MIPS 8052 Flash MCU + 8-Ch 12-Bit ADC + Dual 12-Bit DAC
ADuC841-842-843 Functional Block Diagram ADuC841-842-843 Pin Configuration ADuC841-842-843 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADUC841

ADuC841 / ADuC842 / ADuC843 QuickStart and QuickStart Plus Development

Product Details

Development systems for evaluation of the following products:

  • ADuC841 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU 
  • ADuC842 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 16 MIPS Flash MCU
  • ADuC843 - 8-Channel 12-Bit ADC + 16 MIPS Flash MCU

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.


ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.

EVAL-ADUC841
ADuC841 / ADuC842 / ADuC843 QuickStart and QuickStart Plus Development

Latest Discussions

Recently Viewed